CAD (0)
▾
GGB DF-Exalign Flange Bearing
GGB DF-Exalign Flange Bearing
Part Number |
A |
⌀ B |
C |
D |
ball bore H7 |
E |
L |
CAD |
|---|---|---|---|---|---|---|---|---|
| DF1-10M | A N/A 54 mm | ⌀ B N/A 8 mm | C N/A 81 mm | D N/A 10 mm | ball bore H7 N/A 12 mm | E N/A 15 mm | L N/A 103 mm |
CAD
N/A
|
| DF1-12M | A N/A 54 mm | ⌀ B N/A 8 mm | C N/A 81 mm | D N/A 12.00 mm | ball bore H7 N/A 14 mm | E N/A 15 mm | L N/A 103 mm |
CAD
N/A
|
| DF1-15M | A N/A 54 mm | ⌀ B N/A 8 mm | C N/A 81 mm | D N/A 15.00 mm | ball bore H7 N/A 17 mm | E N/A 15 mm | L N/A 103 mm |
CAD
N/A
|
| DF2-20M | A N/A 64 mm | ⌀ B N/A 10 mm | C N/A 89 mm | D N/A 20 mm | ball bore H7 N/A 23 mm | E N/A 20 mm | L N/A 116 mm |
CAD
N/A
|
| DF2-25M | A N/A 64 mm | ⌀ B N/A 10 mm | C N/A 89 mm | D N/A 25 mm | ball bore H7 N/A 28 mm | E N/A 25 mm | L N/A 116 mm |
CAD
N/A
|
| DF3-30M | A N/A 79 mm | ⌀ B N/A 12 mm | C N/A 113 mm | D N/A 30 mm | ball bore H7 N/A 34 mm | E N/A 30 mm | L N/A 143 mm |
CAD
N/A
|
| DF4-35M | A N/A 95 mm | ⌀ B N/A 12 mm | C N/A 130 mm | D N/A 35 mm | ball bore H7 N/A 39 mm | E N/A 35 mm | L N/A 159 mm |
CAD
N/A
|
| DF4-40M | A N/A 95 mm | ⌀ B N/A 12 mm | C N/A 130 mm | D N/A 40 mm | ball bore H7 N/A 44 mm | E N/A 40 mm | L N/A 159 mm |
CAD
N/A
|
| DF5-45M | A N/A 108 mm | ⌀ B N/A 12 mm | C N/A 144 mm | D N/A 45.000 mm | ball bore H7 N/A 50 mm | E N/A 45 mm | L N/A 175 mm |
CAD
N/A
|
| DF6-50M | A N/A 117 mm | ⌀ B N/A 16 mm | C N/A 157 mm | D N/A 50 mm | ball bore H7 N/A 55 mm | E N/A 50 mm | L N/A 190 mm |
CAD
N/A
|
| DF7-55M | A N/A 137 mm | ⌀ B N/A 16 mm | C N/A 184 mm | D N/A 55 mm | ball bore H7 N/A 60 mm | E N/A 55 mm | L N/A 216 mm |
CAD
N/A
|
| DF7-60M | A N/A 137 mm | ⌀ B N/A 16 mm | C N/A 184 mm | D N/A 60 mm | ball bore H7 N/A 65 mm | E N/A 60 mm | L N/A 216 mm |
CAD
N/A
|
| DF7-65M | A N/A 137 mm | ⌀ B N/A 16 mm | C N/A 184 mm | D N/A 65 mm | ball bore H7 N/A 70 mm | E N/A 60 mm | L N/A 216 mm |
CAD
N/A
|
| DF8-70M | A N/A 143 mm | ⌀ B N/A 16 mm | C N/A 202 mm | D N/A 70 mm | ball bore H7 N/A 75 mm | E N/A 65 mm | L N/A 236 mm |
CAD
N/A
|
| DF8-75M | A N/A 143 mm | ⌀ B N/A 16 mm | C N/A 202 mm | D N/A 75 mm | ball bore H7 N/A 80 mm | E N/A 65 mm | L N/A 236 mm |
CAD
N/A
|
| DF9-80M | A N/A 171 mm | ⌀ B N/A 20 mm | C N/A 214 mm | D N/A 80 mm | ball bore H7 N/A 85 mm | E N/A 80 mm | L N/A 259 mm |
CAD
N/A
|
| DF9-85M | A N/A 171 mm | ⌀ B N/A 20 mm | C N/A 214 mm | D N/A 85 mm | ball bore H7 N/A 90 mm | E N/A 80 mm | L N/A 259 mm |
CAD
N/A
|
| DF10-90M | A N/A 210 mm | ⌀ B N/A 20 mm | C N/A 279 mm | D N/A 90 mm | ball bore H7 N/A 95 mm | E N/A 80 mm | L N/A 324 mm |
CAD
N/A
|
| DF10-100M | A N/A 210 mm | ⌀ B N/A 20 mm | C N/A 279 mm | D N/A 100 mm | ball bore H7 N/A 105 mm | E N/A 80 mm | L N/A 324 mm |
CAD
N/A
|