CAD (0)
  • Cart is empty
26 - 33 of 33 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

B (in)

Di (in)

Do (in)

Part Number

B

Dfl

Di

Do

Sfl

CAD

N/A 1.245 in N/A 1.75 in N/A 1 1/4 in N/A 1 13/32 in N/A 0.074 in N/A
N/A 1.495 in N/A 1.75 in N/A 1 1/4 in N/A 1 13/32 in N/A 0.074 in N/A
N/A 0.995 in N/A 2 in N/A 1 1/2 in N/A 1 21/32 in N/A 0.074 in N/A
N/A 1.495 in N/A 2 in N/A 1 1/2 in N/A 1 21/32 in N/A 0.074 in N/A
N/A 1.995 in N/A 2 in N/A 1 1/2 in N/A 1 21/32 in N/A 0.074 in N/A
N/A 0.995 in N/A 2.375 in N/A 1 3/4 in N/A 1 15/16 in N/A 0.09 in N/A
N/A 1.495 in N/A 2.375 in N/A 1 3/4 in N/A 1 15/16 in N/A 0.09 in N/A
N/A 1.995 in N/A 2.375 in N/A 1 3/4 in N/A 1 15/16 in N/A 0.09 in N/A
26 - 33 of 33 | Results Per Page | View | Unit of Measure
1 2