CAD (0)
  • Cart is empty
1 - 25 of 32 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

B Middle h13 Tolerance (mm)

Do (mm)

Di (mm)

Part Number

B Middle h13 Tolerance

Do

Di

Di,a max. in H7

Di,a min. in H7

Dfl

Sfl

CAD

N/A 4.91 mm N/A 7 mm N/A 5 mm N/A 5.105 mm N/A 5.03 mm N/A 10.815 mm N/A 0.93 mm N/A
N/A 3.91 mm N/A 8 mm N/A 6 mm N/A 6.105 mm N/A 6.03 mm N/A 11.815 mm N/A 0.93 mm N/A
N/A 5.91 mm N/A 8 mm N/A 6 mm N/A 6.105 mm N/A 6.03 mm N/A 11.815 mm N/A 0.93 mm N/A
N/A 7.89 mm N/A 8 mm N/A 6 mm N/A 6.105 mm N/A 6.03 mm N/A 11.815 mm N/A 0.93 mm N/A
N/A 9.89 mm N/A 8 mm N/A 6 mm N/A 6.105 mm N/A 6.03 mm N/A 11.815 mm N/A 0.93 mm N/A
N/A 5.41 mm N/A 10 mm N/A 8 mm N/A 8.13 mm N/A 8.04 mm N/A 14.815 mm N/A 0.93 mm N/A
N/A 7.39 mm N/A 10 mm N/A 8 mm N/A 8.13 mm N/A 8.04 mm N/A 14.815 mm N/A 0.93 mm N/A
N/A 9.89 mm N/A 10 mm N/A 8 mm N/A 8.13 mm N/A 8.04 mm N/A 14.815 mm N/A 0.93 mm N/A
N/A 6.89 mm N/A 12 mm N/A 10 mm N/A 10.13 mm N/A 10.04 mm N/A 17.815 mm N/A 0.93 mm N/A
N/A 8.89 mm N/A 12 mm N/A 10 mm N/A 10.13 mm N/A 10.04 mm N/A 17.815 mm N/A 0.93 mm N/A
N/A 11.865 mm N/A 12 mm N/A 10 mm N/A 10.13 mm N/A 10.04 mm N/A 17.815 mm N/A 0.93 mm N/A
N/A 14.865 mm N/A 12 mm N/A 10 mm N/A 10.13 mm N/A 10.04 mm N/A 17.815 mm N/A 0.93 mm N/A
N/A 16.865 mm N/A 12 mm N/A 10 mm N/A 10.13 mm N/A 10.04 mm N/A 17.815 mm N/A 0.93 mm N/A
N/A 6.89 mm N/A 14 mm N/A 12 mm N/A 12.16 mm N/A 12.05 mm N/A 19.77 mm N/A 0.93 mm N/A
N/A 8.89 mm N/A 14 mm N/A 12 mm N/A 12.16 mm N/A 12.05 mm N/A 19.77 mm N/A 0.93 mm N/A
N/A 11.865 mm N/A 14 mm N/A 12 mm N/A 12.16 mm N/A 12.05 mm N/A 19.77 mm N/A 0.93 mm N/A
N/A 14.865 mm N/A 14 mm N/A 12 mm N/A 12.16 mm N/A 12.05 mm N/A 19.77 mm N/A 0.93 mm N/A
N/A 16.865 mm N/A 14 mm N/A 12 mm N/A 12.16 mm N/A 12.05 mm N/A 19.77 mm N/A 0.93 mm N/A
N/A 19.835 mm N/A 14 mm N/A 12 mm N/A 12.16 mm N/A 12.05 mm N/A 19.77 mm N/A 0.93 mm N/A
N/A 11.865 mm N/A 16 mm N/A 14 mm N/A 14.16 mm N/A 14.05 mm N/A 21.77 mm N/A 0.93 mm N/A
N/A 16.865 mm N/A 16 mm N/A 14 mm N/A 14.16 mm N/A 14.05 mm N/A 21.77 mm N/A 0.93 mm N/A
N/A 8.89 mm N/A 17 mm N/A 15 mm N/A 15.16 mm N/A 15.05 mm N/A 22.77 mm N/A 0.93 mm N/A
N/A 11.865 mm N/A 17 mm N/A 15 mm N/A 15.16 mm N/A 15.05 mm N/A 22.77 mm N/A 0.93 mm N/A
N/A 16.865 mm N/A 17 mm N/A 15 mm N/A 15.16 mm N/A 15.05 mm N/A 22.77 mm N/A 0.93 mm N/A
N/A 19.835 mm N/A 17 mm N/A 15 mm N/A 15.16 mm N/A 15.05 mm N/A 22.77 mm N/A 0.93 mm N/A
1 - 25 of 32 | Results Per Page | View | Unit of Measure
1 2