CAD (0)
▾
1 2
Part Number |
B Middle h13 Tolerance |
Do |
Di |
Di,a max. in H7 |
Di,a min. in H7 |
Dfl |
Sfl |
CAD |
|---|---|---|---|---|---|---|---|---|
| BB1617EP | B Middle h13 Tolerance N/A 16.865 mm | Do N/A 18 mm | Di N/A 16 mm | Di,a max. in H7 N/A 16.16 mm | Di,a min. in H7 N/A 16.05 mm | Dfl N/A 23.77 mm | Sfl N/A 0.93 mm |
CAD
N/A
|
| BB2012EP | B Middle h13 Tolerance N/A 11.365 mm | Do N/A 23 mm | Di N/A 20 mm | Di,a max. in H7 N/A 20.195 mm | Di,a min. in H7 N/A 20.065 mm | Dfl N/A 29.77 mm | Sfl N/A 1.43 mm |
CAD
N/A
|
| BB2017EP | B Middle h13 Tolerance N/A 16.365 mm | Do N/A 23 mm | Di N/A 20 mm | Di,a max. in H7 N/A 20.195 mm | Di,a min. in H7 N/A 20.065 mm | Dfl N/A 29.77 mm | Sfl N/A 1.43 mm |
CAD
N/A
|
| BB2022EP | B Middle h13 Tolerance N/A 21.335 mm | Do N/A 23 mm | Di N/A 20 mm | Di,a max. in H7 N/A 20.195 mm | Di,a min. in H7 N/A 20.065 mm | Dfl N/A 29.77 mm | Sfl N/A 1.43 mm |
CAD
N/A
|
| BB2512EP | B Middle h13 Tolerance N/A 11.365 mm | Do N/A 28 mm | Di N/A 25 mm | Di,a max. in H7 N/A 25.195 mm | Di,a min. in H7 N/A 25.065 mm | Dfl N/A 34.725 mm | Sfl N/A 1.43 mm |
CAD
N/A
|
| BB2517EP | B Middle h13 Tolerance N/A 16.365 mm | Do N/A 28 mm | Di N/A 25 mm | Di,a max. in H7 N/A 25.195 mm | Di,a min. in H7 N/A 25.065 mm | Dfl N/A 34.725 mm | Sfl N/A 1.43 mm |
CAD
N/A
|
| BB2522EP | B Middle h13 Tolerance N/A 21.335 mm | Do N/A 28 mm | Di N/A 25 mm | Di,a max. in H7 N/A 25.195 mm | Di,a min. in H7 N/A 25.065 mm | Dfl N/A 34.725 mm | Sfl N/A 1.43 mm |
CAD
N/A
|
1 2