CAD (0)
▾
GGB PB-Exalign Pedestal Bearing
GGB PB-Exalign Bearing
Part Number |
⌀ B |
C |
D |
ball bore H7 |
E |
L |
CAD |
|---|---|---|---|---|---|---|---|
| PB1-10M | ⌀ B N/A 8 mm | C N/A 76 mm | D N/A 10 mm | ball bore H7 N/A 12 mm | E N/A 15 mm | L N/A 102 mm |
CAD
N/A
|
| PB1-12M | ⌀ B N/A 8 mm | C N/A 76 mm | D N/A 12.00 mm | ball bore H7 N/A 14 mm | E N/A 15 mm | L N/A 102 mm |
CAD
N/A
|
| PB1-15M | ⌀ B N/A 8 mm | C N/A 76 mm | D N/A 15.00 mm | ball bore H7 N/A 17 mm | E N/A 15 mm | L N/A 102 mm |
CAD
N/A
|
| PB2-20M | ⌀ B N/A 10 mm | C N/A 95 mm | D N/A 20 mm | ball bore H7 N/A 23 mm | E N/A 20 mm | L N/A 124 mm |
CAD
N/A
|
| PB2-25M | ⌀ B N/A 10 mm | C N/A 95 mm | D N/A 25 mm | ball bore H7 N/A 28 mm | E N/A 25 mm | L N/A 124 mm |
CAD
N/A
|
| PB3-30M | ⌀ B N/A 12 mm | C N/A 122 mm | D N/A 30 mm | ball bore H7 N/A 34 mm | E N/A 30 mm | L N/A 159 mm |
CAD
N/A
|
| PB4-35M | ⌀ B N/A 12 mm | C N/A 137 mm | D N/A 35 mm | ball bore H7 N/A 39 mm | E N/A 35 mm | L N/A 183 mm |
CAD
N/A
|
| PB4-40M | ⌀ B N/A 12 mm | C N/A 137 mm | D N/A 40 mm | ball bore H7 N/A 44 mm | E N/A 40 mm | L N/A 183 mm |
CAD
N/A
|
| PB5-45M | ⌀ B N/A 12 mm | C N/A 152 mm | D N/A 45.000 mm | ball bore H7 N/A 50 mm | E N/A 45 mm | L N/A 194 mm |
CAD
N/A
|
| PB6-50M | ⌀ B N/A 16 mm | C N/A 168 mm | D N/A 50 mm | ball bore H7 N/A 55 mm | E N/A 50 mm | L N/A 214 mm |
CAD
N/A
|
| PB7-55M | ⌀ B N/A 16 mm | C N/A 197 mm | D N/A 55 mm | ball bore H7 N/A 60 mm | E N/A 55 mm | L N/A 247 mm |
CAD
N/A
|
| PB7-60M | ⌀ B N/A 16 mm | C N/A 197 mm | D N/A 60 mm | ball bore H7 N/A 65 mm | E N/A 60 mm | L N/A 247 mm |
CAD
N/A
|
| PB7-65M | ⌀ B N/A 16 mm | C N/A 197 mm | D N/A 65 mm | ball bore H7 N/A 70 mm | E N/A 60 mm | L N/A 247 mm |
CAD
N/A
|
| PB8-70M | ⌀ B N/A 16 mm | C N/A 200 mm | D N/A 70 mm | ball bore H7 N/A 75 mm | E N/A 65 mm | L N/A 254 mm |
CAD
N/A
|
| PB8-75M | ⌀ B N/A 16 mm | C N/A 200 mm | D N/A 75 mm | ball bore H7 N/A 80 mm | E N/A 65 mm | L N/A 254 mm |
CAD
N/A
|
| PB9-80M | ⌀ B N/A 20 mm | C N/A 235 mm | D N/A 80 mm | ball bore H7 N/A 85 mm | E N/A 80 mm | L N/A 295 mm |
CAD
N/A
|
| PB9-85M | ⌀ B N/A 20 mm | C N/A 235 mm | D N/A 85 mm | ball bore H7 N/A 90 mm | E N/A 80 mm | L N/A 295 mm |
CAD
N/A
|
| PB10-90M | ⌀ B N/A 20 mm | C N/A 279 mm | D N/A 90 mm | ball bore H7 N/A 95 mm | E N/A 80 mm | L N/A 330 mm |
CAD
N/A
|
| PB10-100M | ⌀ B N/A 20 mm | C N/A 279 mm | D N/A 100 mm | ball bore H7 N/A 105 mm | E N/A 80 mm | L N/A 330 mm |
CAD
N/A
|