CAD (0)
▾
Part Number |
⌀-A |
B |
C |
D |
D1 |
ball bore H7 |
L |
CAD |
|---|---|---|---|---|---|---|---|---|
| 1-10 | ⌀-A N/A 10 mm | B N/A 28 mm | C N/A 72 mm | D N/A 8.5 mm | D1 N/A 13.5 mm | ball bore H7 N/A 12 mm | L N/A 3 mm |
CAD
N/A
|
| 1-15 | ⌀-A N/A 15 mm | B N/A 28 mm | C N/A 72 mm | D N/A 8.5 mm | D1 N/A 13.5 mm | ball bore H7 N/A 17 mm | L N/A 3 mm |
CAD
N/A
|
| 1-20 | ⌀-A N/A 20 mm | B N/A 28 mm | C N/A 72 mm | D N/A 8.5 mm | D1 N/A 13.5 mm | ball bore H7 N/A 23 mm | L N/A 3 mm |
CAD
N/A
|
| 1-25 | ⌀-A N/A 25 mm | B N/A 28 mm | C N/A 72 mm | D N/A 8.5 mm | D1 N/A 13.5 mm | ball bore H7 N/A 28 mm | L N/A 3 mm |
CAD
N/A
|
| 2-30 | ⌀-A N/A 30 mm | B N/A 42 mm | C N/A 104 mm | D N/A 10.5 mm | D1 N/A 18 mm | ball bore H7 N/A 34 mm | L N/A 5 mm |
CAD
N/A
|
| 2-35 | ⌀-A N/A 35 mm | B N/A 42 mm | C N/A 104 mm | D N/A 10.5 mm | D1 N/A 18 mm | ball bore H7 N/A 39 mm | L N/A 5 mm |
CAD
N/A
|
| 2-40 | ⌀-A N/A 40 mm | B N/A 42 mm | C N/A 104 mm | D N/A 10.5 mm | D1 N/A 18 mm | ball bore H7 N/A 44 mm | L N/A 5 mm |
CAD
N/A
|
| 3-45 | ⌀-A N/A 45 mm | B N/A 60 mm | C N/A 142 mm | D N/A 13.5 mm | D1 N/A 27 mm | ball bore H7 N/A 50 mm | L N/A 7 mm |
CAD
N/A
|
| 3-50 | ⌀-A N/A 50 mm | B N/A 60 mm | C N/A 142 mm | D N/A 13.5 mm | D1 N/A 27 mm | ball bore H7 N/A 55 mm | L N/A 7 mm |
CAD
N/A
|
| 3-55 | ⌀-A N/A 55 mm | B N/A 60 mm | C N/A 142 mm | D N/A 13.5 mm | D1 N/A 27 mm | ball bore H7 N/A 60 mm | L N/A 7 mm |
CAD
N/A
|
| 3-60 | ⌀-A N/A 60 mm | B N/A 60 mm | C N/A 142 mm | D N/A 13.5 mm | D1 N/A 27 mm | ball bore H7 N/A 65 mm | L N/A 7 mm |
CAD
N/A
|
| 4-65 | ⌀-A N/A 65 mm | B N/A 75 mm | C N/A 182 mm | D N/A 17.5 mm | D1 N/A 33 mm | ball bore H7 N/A 70 mm | L N/A 10 mm |
CAD
N/A
|
| 4-70 | ⌀-A N/A 70 mm | B N/A 75 mm | C N/A 182 mm | D N/A 17.5 mm | D1 N/A 33 mm | ball bore H7 N/A 75 mm | L N/A 10 mm |
CAD
N/A
|
| 4-75 | ⌀-A N/A 75 mm | B N/A 75 mm | C N/A 182 mm | D N/A 17.5 mm | D1 N/A 33 mm | ball bore H7 N/A 80 mm | L N/A 10 mm |
CAD
N/A
|
| 4-80 | ⌀-A N/A 80 mm | B N/A 75 mm | C N/A 182 mm | D N/A 17.5 mm | D1 N/A 33 mm | ball bore H7 N/A 85 mm | L N/A 10 mm |
CAD
N/A
|
| 5-85 | ⌀-A N/A 85 mm | B N/A 90 mm | C N/A 222 mm | D N/A 21 mm | D1 N/A 40 mm | ball bore H7 N/A 90 mm | L N/A 10 mm |
CAD
N/A
|
| 5-90 | ⌀-A N/A 90 mm | B N/A 90 mm | C N/A 222 mm | D N/A 21 mm | D1 N/A 40 mm | ball bore H7 N/A 95 mm | L N/A 10 mm |
CAD
N/A
|
| 5-95 | ⌀-A N/A 95 mm | B N/A 90 mm | C N/A 222 mm | D N/A 21 mm | D1 N/A 40 mm | ball bore H7 N/A 100 mm | L N/A 10 mm |
CAD
N/A
|
| 5-100 | ⌀-A N/A 100 mm | B N/A 90 mm | C N/A 222 mm | D N/A 21 mm | D1 N/A 40 mm | ball bore H7 N/A 105 mm | L N/A 10 mm |
CAD
N/A
|