CAD (0)
▾
RRS & RRSC Hubs with Keyway - Inch (Imperial) Bores
RRS / RRSC Type (Radially Removable Spacer) Components
- For RRS090-RRS110: 2 Standard RRS Hubs, & 1 Spacer Assembly (consisting of 2 snap wrap spiders w/o ring, 2 collars with screws, & 1 spacer). For RRS150-RRS225: 1 Standard RRS Hub, 1 Standard RRSC Hub, & 1 Spacer Assembly (2 snap wrap siders w/o ring, 2 collars with screws, & 1 spacer).
Part Number |
Description |
Bore Size |
Hub Style |
Coupling Size |
Keyway Size (W x D) |
Length thru Bore |
Outside Diameter |
|---|---|---|---|---|---|---|---|
| 68514451672 | Description N/A RRS090-HUB-1"-1/4X1/8KW | Bore Size N/A 1 in | Hub Style N/A 1 | Coupling Size N/A RRS090 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 0.810 in20.57 mm | Outside Diameter N/A 2.11 in53.59 mm |
| 68514456512 | Description N/A RRS090-HUB-1/2-1/8X1/16KW | Bore Size N/A 1/2 in | Hub Style N/A 1 | Coupling Size N/A RRS090 | Keyway Size (W x D) N/A 1/8 x 1/16 in | Length thru Bore N/A 0.810 in20.57 mm | Outside Diameter N/A 2.11 in53.59 mm |
| 68514438144 | Description N/A RRS090-HUB-3/4-3/16X3/32KW | Bore Size N/A 3/4 in | Hub Style N/A 1 | Coupling Size N/A RRS090 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 0.810 in20.57 mm | Outside Diameter N/A 2.11 in53.59 mm |
| 68514438143 | Description N/A RRS090-HUB-5/8-3/16X3/32KW | Bore Size N/A 5/8 in | Hub Style N/A 1 | Coupling Size N/A RRS090 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 0.810 in20.57 mm | Outside Diameter N/A 2.11 in53.59 mm |
| 68514441228 | Description N/A RRS090-HUB-7/8-3/16X3/32KW | Bore Size N/A 7/8 in | Hub Style N/A 1 | Coupling Size N/A RRS090 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 0.810 in20.57 mm | Outside Diameter N/A 2.11 in53.59 mm |
| 68514438149 | Description N/A RRS095-HUB-1"-1/4X1/8KW | Bore Size N/A 1 in | Hub Style N/A 1 | Coupling Size N/A RRS095 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1 in25.4 mm | Outside Diameter N/A 2.11 in53.59 mm |
| 68514438150 | Description N/A RRS095-HUB-1-1/8-1/4X1/8KW | Bore Size N/A 1 1/8 in | Hub Style N/A 1 | Coupling Size N/A RRS095 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1 in25.4 mm | Outside Diameter N/A 2.11 in53.59 mm |
| 68514438145 | Description N/A RRS095-HUB-1/2-1/8X1/16KW | Bore Size N/A 1/2 in | Hub Style N/A 1 | Coupling Size N/A RRS095 | Keyway Size (W x D) N/A 1/8 x 1/16 in | Length thru Bore N/A 1 in25.4 mm | Outside Diameter N/A 2.11 in53.59 mm |
| 68514438147 | Description N/A RRS095-HUB-3/4-3/16X3/32KW | Bore Size N/A 3/4 in | Hub Style N/A 1 | Coupling Size N/A RRS095 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1 in25.4 mm | Outside Diameter N/A 2.11 in53.59 mm |
| 68514438146 | Description N/A RRS095-HUB-5/8-3/16X3/32KW | Bore Size N/A 5/8 in | Hub Style N/A 1 | Coupling Size N/A RRS095 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1 in25.4 mm | Outside Diameter N/A 2.11 in53.59 mm |
| 68514438148 | Description N/A RRS095-HUB-7/8-3/16X3/32KW | Bore Size N/A 7/8 in | Hub Style N/A 1 | Coupling Size N/A RRS095 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1 in25.4 mm | Outside Diameter N/A 2.11 in53.59 mm |
| 68514444474 | Description N/A RRS095-HUB-9/16-3/16X3/32KW | Bore Size N/A 9/16 in | Hub Style N/A 1 | Coupling Size N/A RRS095 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1 in25.4 mm | Outside Diameter N/A 2.11 in53.59 mm |
| 68514438171 | Description N/A RRS099-HUB-1"-1/4X1/8KW | Bore Size N/A 1 in | Hub Style N/A 1 | Coupling Size N/A RRS099 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.060 in26.92 mm | Outside Diameter N/A 2.53 in64.26 mm |
| 68514438172 | Description N/A RRS099-HUB-1-1/8-1/4X1/8KW | Bore Size N/A 1 1/8 in | Hub Style N/A 1 | Coupling Size N/A RRS099 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.060 in26.92 mm | Outside Diameter N/A 2.53 in64.26 mm |
| 68514438169 | Description N/A RRS099-HUB-3/4-3/16X3/32KW | Bore Size N/A 3/4 in | Hub Style N/A 1 | Coupling Size N/A RRS099 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1.060 in26.92 mm | Outside Diameter N/A 2.53 in64.26 mm |
| 68514438168 | Description N/A RRS099-HUB-5/8-3/16X3/32KW | Bore Size N/A 5/8 in | Hub Style N/A 1 | Coupling Size N/A RRS099 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1.060 in26.92 mm | Outside Diameter N/A 2.53 in64.26 mm |
| 68514438170 | Description N/A RRS099-HUB-7/8-3/16X3/32KW | Bore Size N/A 7/8 in | Hub Style N/A 1 | Coupling Size N/A RRS099 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1.060 in26.92 mm | Outside Diameter N/A 2.53 in64.26 mm |
| 68514438155 | Description N/A RRS100-HUB-1"-1/4X1/8KW | Bore Size N/A 1 in | Hub Style N/A 1 | Coupling Size N/A RRS100 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.38 in35.05 mm | Outside Diameter N/A 2.53 in64.26 mm |
| 68514438157 | Description N/A RRS100-HUB-1-1/4-1/4X1/8KW | Bore Size N/A 1 1/4 in | Hub Style N/A 1 | Coupling Size N/A RRS100 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.38 in35.05 mm | Outside Diameter N/A 2.53 in64.26 mm |
| 68514438156 | Description N/A RRS100-HUB-1-1/8-1/4X1/8KW | Bore Size N/A 1 1/8 in | Hub Style N/A 1 | Coupling Size N/A RRS100 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.38 in35.05 mm | Outside Diameter N/A 2.53 in64.26 mm |
| 68514438151 | Description N/A RRS100-HUB-1/2-1/8X1/16KW | Bore Size N/A 1/2 in | Hub Style N/A 1 | Coupling Size N/A RRS100 | Keyway Size (W x D) N/A 1/8 x 1/16 in | Length thru Bore N/A 1.38 in35.05 mm | Outside Diameter N/A 2.53 in64.26 mm |
| 68514438153 | Description N/A RRS100-HUB-3/4-3/16X3/32KW | Bore Size N/A 3/4 in | Hub Style N/A 1 | Coupling Size N/A RRS100 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1.38 in35.05 mm | Outside Diameter N/A 2.53 in64.26 mm |
| 68514438152 | Description N/A RRS100-HUB-5/8-3/16X3/32KW | Bore Size N/A 5/8 in | Hub Style N/A 1 | Coupling Size N/A RRS100 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1.38 in35.05 mm | Outside Diameter N/A 2.53 in64.26 mm |
| 68514438154 | Description N/A RRS100-HUB-7/8-3/16X3/32KW | Bore Size N/A 7/8 in | Hub Style N/A 1 | Coupling Size N/A RRS100 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1.38 in35.05 mm | Outside Diameter N/A 2.53 in64.26 mm |
| 68514438158 | Description N/A RRS100-HUB-1-3/8-5/16X5/32KW | Bore Size N/A 1 3/8 in | Hub Style N/A 1 | Coupling Size N/A RRS100 | Keyway Size (W x D) N/A 5/16 x 5/32 in | Length thru Bore N/A 1.38 in35.05 mm | Outside Diameter N/A 2.53 in64.26 mm |