CAD (0)
  • Cart is empty
  • For RRS090-RRS110: 2 Standard RRS Hubs, & 1 Spacer Assembly (consisting of 2 snap wrap spiders w/o ring, 2 collars with screws, & 1 spacer). For RRS150-RRS225: 1 Standard RRS Hub, 1 Standard RRSC Hub, & 1 Spacer Assembly (2 snap wrap siders w/o ring, 2 collars with screws, & 1 spacer).
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Bore Size (mm)

Hub Style

Coupling Size

Keyway Size

Part Number

Description 

Bore Size

Hub Style

Coupling Size

Keyway Size (W x D)

Length thru Bore

Outside Diameter

N/A RRSC150-HUB-32MMH7-NKW N/A 32.00 mm N/A 2 N/A RRSC150 N/A No Keyway N/A 1.75 in44.45 mm N/A 3.75 in95.25 mm
N/A RRSC190-HUB-32MMH7-NKW N/A 32.00 mm N/A 3 N/A RRSC190 N/A No Keyway N/A 1.94 in49.28 mm N/A 4.50 in114.30 mm
N/A RRSC225-HUB-32MMH7-NKW N/A 32.00 mm N/A 4 N/A RRSC225 N/A No Keyway N/A 2.180 in55.37 mm N/A 5.00 in127.00 mm
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1