CAD (0)
  • Cart is empty
  • Body -Alloy steel - heat treated - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated, hard chrome plated.
  • Race -Alloy steel - heat treated - protective coated for corrosion resistance - PTFE Lined.
  • Indentation on bottom of shank identifies metric thread.
1 - 25 of 38 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Thread Type

B - Ball Bore (mm)

Thread Size

Ultimate Radial Static Load Capacity

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Length

Thread Size

Ultimate Radial Static Load Capacity

CAD

N/A Right Hand N/A 3.000 mm N/A 6.00 mm N/A 4.75 mm N/A 27.00 mm N/A 12.50 mm N/A 15.00 mm N/A M3 x 0.5 N/A 4,344 N N/A
N/A Left Hand N/A 3.000 mm N/A 6.00 mm N/A 4.75 mm N/A 27.00 mm N/A 12.50 mm N/A 15.00 mm N/A M3 x 0.5 N/A 4,344 N N/A
N/A Right Hand N/A 5.000 mm N/A 8.00 mm N/A 6.25 mm N/A 33.00 mm N/A 16.00 mm N/A 20.00 mm N/A M5 x 0.8 N/A 12,611 N N/A
N/A Left Hand N/A 5.000 mm N/A 8.00 mm N/A 6.25 mm N/A 33.00 mm N/A 16.00 mm N/A 20.00 mm N/A M5 x 0.8 N/A 12,611 N N/A
N/A Right Hand N/A 6.000 mm N/A 9.00 mm N/A 7.00 mm N/A 36.00 mm N/A 19.00 mm N/A 22.00 mm N/A M6 x 1.0 N/A 17,720 N N/A
N/A Left Hand N/A 6.000 mm N/A 9.00 mm N/A 7.00 mm N/A 36.00 mm N/A 19.00 mm N/A 22.00 mm N/A M6 x 1.0 N/A 17,720 N N/A
N/A Right Hand N/A 8.000 mm N/A 12.00 mm N/A 8.75 mm N/A 42.00 mm N/A 22.25 mm N/A 25.00 mm N/A M8 x 1.0 N/A 33,135 N N/A
N/A Left Hand N/A 8.000 mm N/A 12.00 mm N/A 8.75 mm N/A 42.00 mm N/A 22.25 mm N/A 25.00 mm N/A M8 x 1.0 N/A 33,135 N N/A
N/A Right Hand N/A 8.000 mm N/A 12.00 mm N/A 8.75 mm N/A 42.00 mm N/A 22.25 mm N/A 25.00 mm N/A M8 x 1.25 N/A 33,135 N N/A
N/A Left Hand N/A 8.000 mm N/A 12.00 mm N/A 8.75 mm N/A 42.00 mm N/A 22.25 mm N/A 25.00 mm N/A M8 x 1.25 N/A 33,135 N N/A
N/A Right Hand N/A 10.000 mm N/A 14.00 mm N/A 10.50 mm N/A 48.00 mm N/A 27.00 mm N/A 29.00 mm N/A M10 x 1.25 N/A 50,227 N N/A
N/A Left Hand N/A 10.000 mm N/A 14.00 mm N/A 10.50 mm N/A 48.00 mm N/A 27.00 mm N/A 29.00 mm N/A M10 x 1.25 N/A 50,227 N N/A
N/A Right Hand N/A 10.000 mm N/A 14.00 mm N/A 10.50 mm N/A 48.00 mm N/A 27.00 mm N/A 29.00 mm N/A M10 x 1.5 N/A 50,227 N N/A
N/A Left Hand N/A 10.000 mm N/A 14.00 mm N/A 10.50 mm N/A 48.00 mm N/A 27.00 mm N/A 29.00 mm N/A M10 x 1.5 N/A 50,227 N N/A
N/A Right Hand N/A 12.000 mm N/A 16.00 mm N/A 12.00 mm N/A 54.00 mm N/A 30.00 mm N/A 33.00 mm N/A M12 x 1.25 N/A 44,490 N N/A
N/A Left Hand N/A 12.000 mm N/A 16.00 mm N/A 12.00 mm N/A 54.00 mm N/A 30.00 mm N/A 33.00 mm N/A M12 x 1.25 N/A 44,490 N N/A
N/A Right Hand N/A 12.000 mm N/A 16.00 mm N/A 12.00 mm N/A 54.00 mm N/A 30.00 mm N/A 33.00 mm N/A M12 x 1.75 N/A 44,490 N N/A
N/A Left Hand N/A 12.000 mm N/A 16.00 mm N/A 12.00 mm N/A 54.00 mm N/A 30.00 mm N/A 33.00 mm N/A M12 x 1.75 N/A 44,490 N N/A
N/A Right Hand N/A 14.000 mm N/A 19.00 mm N/A 13.50 mm N/A 60.00 mm N/A 34.75 mm N/A 36.00 mm N/A M14 x 1.5 N/A 71,741 N N/A
N/A Left Hand N/A 14.000 mm N/A 19.00 mm N/A 13.50 mm N/A 60.00 mm N/A 34.75 mm N/A 36.00 mm N/A M14 x 1.5 N/A 71,741 N N/A
N/A Right Hand N/A 14.000 mm N/A 19.00 mm N/A 13.50 mm N/A 60.00 mm N/A 34.75 mm N/A 36.00 mm N/A M14 x 2.0 N/A 71,741 N N/A
N/A Left Hand N/A 14.000 mm N/A 19.00 mm N/A 13.50 mm N/A 60.00 mm N/A 34.75 mm N/A 36.00 mm N/A M14 x 2.0 N/A 71,741 N N/A
N/A Right Hand N/A 16.000 mm N/A 21.00 mm N/A 14.25 mm N/A 66.00 mm N/A 38.00 mm N/A 40.00 mm N/A M16 x 1.5 N/A 76,291 N N/A
N/A Left Hand N/A 16.000 mm N/A 21.00 mm N/A 14.25 mm N/A 66.00 mm N/A 38.00 mm N/A 40.00 mm N/A M16 x 1.5 N/A 76,291 N N/A
N/A Right Hand N/A 16.000 mm N/A 21.00 mm N/A 14.25 mm N/A 66.00 mm N/A 38.00 mm N/A 40.00 mm N/A M16 x 2.0 N/A 76,291 N N/A
1 - 25 of 38 | Results Per Page | View | Unit of Measure
1 2