CAD (0)
▾
RRC Type Spacer Assembly
RRC Type (Bigger Radially Removable Spacer) Components
- A complete RRC Type coupling is comprised of 2 RRC Hub Adapters (includes bolts), & 1 Spacer Assembly (2 RRC jaw rings, 1 collar with hardware, 1 set of SXB(NBR) cushions).
Part Number |
Description |
Height |
Depth |
Coupling Size |
Spacer Length |
|---|---|---|---|---|---|
| 68514455709 | Description N/A RRC226 SPCR ASSY 3-1/2" | Height N/A 5.500 in | Depth N/A 3.50 in | Coupling Size N/A RRC226 | Spacer Length N/A 3 1/2 in |
| 68514455711 | Description N/A RRC226-SPCR ASSY-BSE=7" | Height N/A 5.500 in | Depth N/A 7.00 in | Coupling Size N/A RRC226 | Spacer Length N/A 7 in |
| 68514455712 | Description N/A RRC276 SPCR ASSY 3-1/2" | Height N/A 6.5 in | Depth N/A 3.50 in | Coupling Size N/A RRC276 | Spacer Length N/A 3 1/2 in |
| 68514455713 | Description N/A RRC276 SPCR ASSY 5" | Height N/A 6.5 in | Depth N/A 5.00 in | Coupling Size N/A RRC276 | Spacer Length N/A 5 in |
| 68514455715 | Description N/A RRC280-SPCR ASSY-BSE=3-1/2 | Height N/A 7.810 in | Depth N/A 3.50 in | Coupling Size N/A RRC280 | Spacer Length N/A 3 1/2 in |
| 68514455716 | Description N/A RRC280 SPCR ASSY 5" | Height N/A 7.810 in | Depth N/A 5.00 in | Coupling Size N/A RRC280 | Spacer Length N/A 5 in |
| 68514455717 | Description N/A RRC280 SPCR ASSY 7" | Height N/A 7.810 in | Depth N/A 7.00 in | Coupling Size N/A RRC280 | Spacer Length N/A 7 in |
| 68514455718 | Description N/A RRC285 SPCR ASSY 3-1/2" | Height N/A 8.880 in | Depth N/A 3.50 in | Coupling Size N/A RRC285 | Spacer Length N/A 3 1/2 in |
| 68514455719 | Description N/A RRC285 SPCR ASSY 5" | Height N/A 8.880 in | Depth N/A 5.00 in | Coupling Size N/A RRC285 | Spacer Length N/A 5 in |
| 68514455720 | Description N/A RRC285 SPCR ASSY 7" | Height N/A 8.880 in | Depth N/A 7.00 in | Coupling Size N/A RRC285 | Spacer Length N/A 7 in |
| 68514455722 | Description N/A RRC295 SPCR ASSY 5" | Height N/A 9.560 in | Depth N/A 5.00 in | Coupling Size N/A RRC295 | Spacer Length N/A 5 in |
| 68514455723 | Description N/A RRC295 SPCR ASSY 7" | Height N/A 9.560 in | Depth N/A 7.00 in | Coupling Size N/A RRC295 | Spacer Length N/A 7 in |
| 68514455724 | Description N/A RRC2955 SPCR ASSY 4" | Height N/A 9.560 in | Depth N/A 4.000 in | Coupling Size N/A RRC2955 | Spacer Length N/A 4 in |
| 68514455751 | Description N/A RRC2955-SPCR ASSY-BSE=5" | Height N/A 9.560 in | Depth N/A 5.00 in | Coupling Size N/A RRC2955 | Spacer Length N/A 5 in |