CAD (0)
  • Cart is empty
  • Standard L Type coupling hub materials are either sintered iron (L035-L190) or cast iron (L225-L276).
  • The L Type coupling consists of two standard L Type hubs and one spider.
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
1 - 25 of 54 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Coupling Size

Part Number

Description 

Coupling Size

Length thru Bore

Outside Diameter

CAD

N/A L090-HUB-11T-16/32DP-LLOC N/A L090 N/A 0.82 in20.83 mm N/A 2.11 in53.59 mm N/A
N/A L090-HUB-13T-16/32DP-LLOC N/A L090 N/A 0.82 in20.83 mm N/A 2.11 in53.59 mm N/A
N/A L090-HUB-9T-16/32DP-LLOC N/A L090 N/A 0.82 in20.83 mm N/A 2.11 in53.59 mm N/A
N/A L095-HUB-13T-16/32DP-LLOC N/A L095 N/A 1 in25.4 mm N/A 2.11 in53.59 mm N/A
N/A L095-HUB-9T 16/32DP-LLOC N/A L095 N/A 1 in25.4 mm N/A 2.11 in53.59 mm N/A
N/A L095-HUB-11T16/32DP-LLOC N/A L095 N/A 1 in25.4 mm N/A 2.11 in53.59 mm N/A
N/A L099-HUB-11T-16/32DP-LLOC N/A L099 N/A 1.060 in26.92 mm N/A 2.54 in64.52 mm N/A
N/A L099-HUB-15T-16/32DP-LLOC N/A L099 N/A 1.060 in26.92 mm N/A 2.54 in64.52 mm N/A
N/A L099-HUB-13T-16/32DP-LLOC N/A L099 N/A 1.060 in26.92 mm N/A 2.54 in64.52 mm N/A
N/A L099-HUB-9T-16/32DP-LLOC N/A L099 N/A 1.060 in26.92 mm N/A 2.54 in64.52 mm N/A
N/A L099-HUB-DIN5480-20X1.25 N/A L099 N/A 1.060 in26.92 mm N/A 2.54 in64.52 mm N/A
N/A L100-HUB-11T-16/32DP-LLOC N/A L100 N/A 1.38 in35.05 mm N/A 2.54 in64.52 mm N/A
N/A L100-HUB-12MMH7-4X1.8MMKW N/A L100 N/A 1.38 in35.05 mm N/A 2.54 in64.52 mm N/A
N/A L100-HUB-12T-16/32DP N/A L100 N/A 1.38 in35.05 mm N/A 2.54 in64.52 mm N/A
N/A L100-HUB-13T-16/32DP-LLOC N/A L100 N/A 1.38 in35.05 mm N/A 2.54 in64.52 mm N/A
N/A L100-HUB-15T-16/32DP-LLOC N/A L100 N/A 1.38 in35.05 mm N/A 2.54 in64.52 mm N/A
N/A L100-HUB-9T-16/32DP-LLOC N/A L100 N/A 1.38 in35.05 mm N/A 2.54 in64.52 mm N/A
N/A L110-HUB-11T-16/32DP-LLOC N/A L110 N/A 1.68 in42.67 mm N/A 3.32 in84.33 mm N/A
N/A L110-HUB-13T-16/32DP-LLOC N/A L110 N/A 1.68 in42.67 mm N/A 3.32 in84.33 mm N/A
N/A L110-HUB-13T-8/16DP-LLOC N/A L110 N/A 1.68 in42.67 mm N/A 3.32 in84.33 mm N/A
N/A L110-HUB-14T-12/24DP-LLOC N/A L110 N/A 1.68 in42.67 mm N/A 3.32 in84.33 mm N/A
N/A L110-HUB-.7515-STCL-STNL S1120FBX30 N/A L110 N/A 1.68 in42.67 mm N/A 3.32 in84.33 mm N/A
N/A L110-HUB-21T-16/32DP-LLOC N/A L110 N/A 1.68 in42.67 mm N/A 3.32 in84.33 mm N/A
N/A L110-HUB-15T-16/32DP-LLOC N/A L110 N/A 1.68 in42.67 mm N/A 3.32 in84.33 mm N/A
N/A L110-HUB-27T-16/32DP-LLOC N/A L110 N/A 1.68 in42.67 mm N/A 3.32 in84.33 mm N/A
1 - 25 of 54 | Results Per Page | View | Unit of Measure
1 2 3