CAD (0)
  • Cart is empty
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
376 - 400 of 1852 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Series

O.D. (D) (in)

O.D. (D) (mm)

Part Number

Series

O.D. (D)

C - Cup Width

CAD

N/A 3300 N/A 3.3125 in84.138 mm N/A 0.9375 in23.813 mm N/A
N/A 3300 N/A 3.2187 in81.755 mm N/A 0.9375 in23.813 mm N/A
N/A 335 N/A 3.1496 in80 mm N/A 0.8268 in21.001 mm N/A
N/A 335 N/A 3.1496 in80 mm N/A 0.7018 in17.826 mm N/A
N/A 335 N/A 3.1496 in80 mm N/A 0.8268 in21.001 mm N/A
N/A 3300 N/A 3.1562 in80.167 mm N/A 0.9375 in23.813 mm N/A
N/A 333000 N/A 19.75 in501.65 mm N/A 2.75 in69.85 mm N/A
N/A 3300 N/A 3.151 in80.035 mm N/A 0.9375 in23.813 mm N/A
N/A 335 N/A 3.1486 in79.974 mm N/A 0.8268 in21.001 mm N/A
N/A 33000 N/A 4.625 in117.475 mm N/A 0.9375 in23.813 mm N/A
N/A 33000 N/A 4.625 in117.475 mm N/A 0.9375 in23.813 mm N/A
N/A 33000 N/A 4.625 in117.475 mm N/A 0.9375 in23.813 mm N/A
N/A 33000 N/A 4.7244 in120.000 mm N/A 0.9230 in23.444 mm N/A
N/A 33000 N/A 4.75 in120.65 mm N/A 0.9230 in23.444 mm N/A
N/A 33800 N/A 3.75 in95.25 mm N/A 0.875 in22.225 mm N/A
N/A 33800 N/A 3.75 in95.25 mm N/A 0.875 in22.225 mm N/A
N/A 341000 N/A 9.625 in244.475 mm N/A 1.4375 in36.513 mm N/A
N/A 3400 N/A 3.125 in79.375 mm N/A 0.9375 in23.813 mm N/A
N/A 3400 N/A 3.1562 in80.167 mm N/A 0.9375 in23.813 mm N/A
N/A 3400 N/A 3.1230 in79.324 mm N/A 0.9375 in23.813 mm N/A
N/A 3400 N/A 3.25 in82.55 mm N/A 0.9375 in23.813 mm N/A
N/A 34000 N/A 4.7244 in120.000 mm N/A 0.6299 in15.999 mm N/A
N/A 34000 N/A 4.7812 in121.442 mm N/A 0.6875 in17.463 mm N/A
N/A 34000 N/A 4.7812 in121.442 mm N/A 0.6875 in17.463 mm N/A
N/A 34000 N/A 4.7812 in121.442 mm N/A 0.6875 in17.463 mm N/A
376 - 400 of 1852 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »