CAD (0)
  • Cart is empty
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
451 - 475 of 1852 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Series

O.D. (D) (in)

O.D. (D) (mm)

Part Number

Series

O.D. (D)

C - Cup Width

CAD

N/A 385 N/A 3.875 in98.425 mm N/A 0.7018 in17.826 mm N/A
N/A 3800 N/A 3.375 in85.725 mm N/A 0.9375 in23.813 mm N/A
N/A 3800 N/A 3.375 in85.725 mm N/A 0.9375 in23.813 mm N/A
N/A 3800 N/A 3.375 in85.725 mm N/A 0.9375 in23.813 mm N/A
N/A 3800 N/A 3.4688 in88.108 mm N/A 0.9375 in23.813 mm N/A
N/A 385 N/A 3.8125 in96.838 mm N/A 0.625 in15.875 mm N/A
N/A 385 N/A 3.8125 in96.838 mm N/A 0.7982 in20.274 mm N/A
N/A 385 N/A 3.8125 in96.838 mm N/A 1.0795 in27.419 mm N/A
N/A 385 N/A 3.9370 in100.000 mm N/A 0.8268 in21.001 mm N/A
N/A 385 N/A 3.9370 in100.000 mm N/A 0.7018 in17.826 mm N/A
N/A 385 N/A 3.9370 in100.000 mm N/A 0.875 in22.225 mm N/A
N/A 385 N/A 4.125 in104.775 mm N/A 0.875 in22.225 mm N/A
N/A LL450700 N/A 12.8125 in325.438 mm N/A 1 in25.4 mm N/A
N/A 390000 N/A 20 in508 mm N/A 2.875 in73.025 mm N/A
N/A 3900 N/A 4.4375 in112.713 mm N/A 0.9687 in24.605 mm N/A
N/A 3900 N/A 4.4375 in112.713 mm N/A 0.9375 in23.813 mm N/A
N/A 3900 N/A 4.4375 in112.713 mm N/A 0.9375 in23.813 mm N/A
N/A 3900 N/A 4.3301 in109.985 mm N/A 0.9375 in23.813 mm N/A
N/A 3900 N/A 4.4375 in112.713 mm N/A 0.9375 in23.813 mm N/A
N/A 3900 N/A 4.4375 in112.713 mm N/A 1.0625 in26.988 mm N/A
N/A 3900 N/A 4.3307 in110.000 mm N/A 0.9063 in23.020 mm N/A
N/A 3900 N/A 4.3307 in110.000 mm N/A 0.9375 in23.813 mm N/A
N/A 395 N/A 4.3307 in110.000 mm N/A 1.063 in27 mm N/A
N/A 395 N/A 4.4375 in112.713 mm N/A 0.625 in15.875 mm N/A
N/A 395 N/A 4.375 in111.125 mm N/A 0.7411 in18.824 mm N/A
451 - 475 of 1852 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »