CAD (0)
  • Cart is empty
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
576 - 600 of 1852 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

Series

O.D. (D) (in)

O.D. (D) (mm)

Part Number

Series

O.D. (D)

C - Cup Width

CAD

N/A 475 N/A 4.7244 in120.000 mm N/A 1.031 in26.187 mm N/A
N/A 47600 N/A 5.25 in133.35 mm N/A 1.0313 in26.195 mm N/A
N/A 47600 N/A 5.25 in133.35 mm N/A 1.0313 in26.195 mm N/A
N/A 47600 N/A 5.5115 in139.992 mm N/A 1.1563 in29.370 mm N/A
N/A 47800 N/A 5.75 in146.05 mm N/A 1.0313 in26.195 mm N/A
N/A 47800 N/A 5.75 in146.05 mm N/A 1.0313 in26.195 mm N/A
N/A 47800 N/A 5.9500 in151.130 mm N/A 1.0313 in26.195 mm N/A
N/A 480000 N/A 33.9960 in863.498 mm N/A 5.75 in146.05 mm N/A
N/A 48100 N/A 6.375 in161.925 mm N/A 1.0625 in26.988 mm N/A
N/A 48200 N/A 7.1875 in182.563 mm N/A 1.3125 in33.338 mm N/A
N/A 48300 N/A 7.5 in190.5 mm N/A 1.3125 in33.338 mm N/A
N/A 48300 N/A 7.5 in190.5 mm N/A 1.3125 in33.338 mm N/A
N/A 48300 N/A 8 in203.2 mm N/A 1.3125 in33.338 mm N/A
N/A 48600 N/A 7.875 in200.025 mm N/A 1.3437 in34.13 mm N/A
N/A 48000 N/A 7.5 in190.5 mm N/A 1 in25.4 mm N/A
N/A 495 N/A 5.25 in133.35 mm N/A 0.875 in22.225 mm N/A
N/A 495 N/A 5.25 in133.35 mm N/A 1 in25.4 mm N/A
N/A 495 N/A 5.375 in136.525 mm N/A 0.875 in22.225 mm N/A
N/A 49000 N/A 3.6875 in93.663 mm N/A 1 in25.4 mm N/A
N/A 495 N/A 5.3140 in134.976 mm N/A 0.875 in22.225 mm N/A
N/A 495 N/A 5.375 in136.525 mm N/A 0.875 in22.225 mm N/A
N/A 495 N/A 5.375 in136.525 mm N/A 0.875 in22.225 mm N/A
N/A 495 N/A 5.375 in136.525 mm N/A 1.1600 in29.464 mm N/A
N/A 495 N/A 5.375 in136.525 mm N/A 0.875 in22.225 mm N/A
N/A 495 N/A 5.5118 in140.000 mm N/A 0.875 in22.225 mm N/A
576 - 600 of 1852 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »