CAD (0)
  • Cart is empty
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
626 - 650 of 1852 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Clear Filter

Series

O.D. (D) (in)

O.D. (D) (mm)

Part Number

Series

O.D. (D)

C - Cup Width

CAD

N/A 535 N/A 4.375 in111.125 mm N/A 1.3125 in33.338 mm N/A
N/A 5300 N/A 3.9843 in101.201 mm N/A 1.4375 in36.513 mm N/A
N/A 535 N/A 4.375 in111.125 mm N/A 1.1875 in30.163 mm N/A
N/A 535 N/A 4.25 in107.95 mm N/A 1.125 in28.575 mm N/A
N/A 535 N/A 4.3287 in109.949 mm N/A 1.125 in28.575 mm N/A
N/A 5300 N/A 4.0625 in103.188 mm N/A 1.4375 in36.513 mm N/A
N/A 5300 N/A 4.0625 in103.188 mm N/A 1.4375 in36.513 mm N/A
N/A 53000 N/A 3.75 in95.25 mm N/A 0.8125 in20.638 mm N/A
N/A 53000 N/A 3.75 in95.25 mm N/A 0.8125 in20.638 mm N/A
N/A 53000 N/A 3.875 in98.425 mm N/A 0.8125 in20.638 mm N/A
N/A 53000 N/A 3.875 in98.425 mm N/A 0.8125 in20.638 mm N/A
N/A 53000 N/A 3.9364 in99.985 mm N/A 0.8125 in20.638 mm N/A
N/A 53000 N/A 4 in101.6 mm N/A 0.8125 in20.638 mm N/A
N/A 535 N/A 4.0625 in103.188 mm N/A 1.1875 in30.163 mm N/A
N/A 535 N/A 4.3307 in110.000 mm N/A 1.1875 in30.163 mm N/A
N/A 535 N/A 4.3307 in110.000 mm N/A 1.0625 in26.988 mm N/A
N/A 530000 N/A 42.5000 in1079.500 mm N/A 3.375 in85.725 mm N/A
N/A 536000 N/A 22.5 in571.5 mm N/A 2.5 in63.5 mm N/A
N/A 538000 N/A 37.0000 in939.800 mm N/A 3.875 in98.425 mm N/A
N/A 540000 N/A 11.625 in295.275 mm N/A 2.25 in57.15 mm N/A
N/A 542000 N/A 29 in736.6 mm N/A 2 in50.8 mm N/A
N/A 543000 N/A 11.4177 in290.01 mm N/A 0.875 in22.225 mm N/A
N/A 543000 N/A 11.4177 in290.01 mm N/A 0.875 in22.225 mm N/A
N/A 543000 N/A 11.4964 in292.009 mm N/A 0.875 in22.225 mm N/A
N/A 544000 N/A 11.625 in295.275 mm N/A 0.9375 in23.813 mm N/A
626 - 650 of 1852 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »