CAD (0)
  • Cart is empty
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
751 - 775 of 1852 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
Clear Filter

Series

O.D. (D) (in)

O.D. (D) (mm)

Part Number

Series

O.D. (D)

C - Cup Width

CAD

N/A 655 N/A 6 in152.4 mm N/A 1.25 in31.75 mm N/A
N/A 6500 N/A 6.6870 in169.850 mm N/A 1.75 in44.45 mm N/A
N/A 6500 N/A 6.3125 in160.338 mm N/A 1.75 in44.45 mm N/A
N/A 6500 N/A 6.2992 in160.000 mm N/A 1.75 in44.45 mm N/A
N/A 655 N/A 5.875 in149.225 mm N/A 1.25 in31.75 mm N/A
N/A 655 N/A 5.75 in146.05 mm N/A 1.25 in31.75 mm N/A
N/A 65300 N/A 4.5000 in114.300 mm N/A 1.375 in34.925 mm N/A
N/A 65300 N/A 4.5000 in114.300 mm N/A 1.375 in34.925 mm N/A
N/A 6500 N/A 6.375 in161.925 mm N/A 1.6875 in42.863 mm N/A
N/A 6500 N/A 6.375 in161.925 mm N/A 1.6875 in42.863 mm N/A
N/A 6500 N/A 6.375 in161.925 mm N/A 1.6875 in42.863 mm N/A
N/A 6500 N/A 6.375 in161.925 mm N/A 1.6875 in42.863 mm N/A
N/A 6500 N/A 6.375 in161.925 mm N/A 1.6875 in42.863 mm N/A
N/A 655 N/A 5.75 in146.05 mm N/A 1.25 in31.75 mm N/A
N/A 655 N/A 5.9055 in150 mm N/A 1.25 in31.75 mm N/A
N/A 65000 N/A 5 in127 mm N/A 1.375 in34.925 mm N/A
N/A 65000 N/A 5 in127 mm N/A 1.375 in34.925 mm N/A
N/A 655000 N/A 34.5 in876.3 mm N/A 2.75 in69.85 mm N/A
N/A 65000 N/A 5.375 in136.525 mm N/A 1.4375 in36.513 mm N/A
N/A 660000 N/A 35.5 in901.7 mm N/A 4.25 in107.95 mm N/A
N/A 66000 N/A 4.625 in117.475 mm N/A 0.9375 in23.813 mm N/A
N/A 66000 N/A 4.625 in117.475 mm N/A 0.9375 in23.813 mm N/A
N/A 66500 N/A 4.8125 in122.238 mm N/A 0.9375 in23.813 mm N/A
N/A 665000 N/A 35.5 in901.7 mm N/A 4.25 in107.95 mm N/A
N/A 675 N/A 6.625 in168.275 mm N/A 1.1875 in30.163 mm N/A
751 - 775 of 1852 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »