CAD (0)
  • Cart is empty
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
926 - 950 of 1852 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »  
Clear Filter

Series

O.D. (D) (in)

O.D. (D) (mm)

Part Number

Series

O.D. (D)

C - Cup Width

CAD

N/A 9200 N/A 6.375 in161.925 mm N/A 1.25 in31.75 mm N/A
N/A 923000 N/A 17.5 in444.5 mm N/A 3 in76.2 mm N/A
N/A 925000 N/A 29.5000 in749.3 mm N/A 7.2500 in184.150 mm N/A
N/A 935 N/A 8.125 in206.375 mm N/A 2.125 in53.975 mm N/A
N/A 93000 N/A 12.5 in317.5 mm N/A 1.8125 in46.038 mm N/A
N/A 931000 N/A 25 in635 mm N/A 2.875 in73.025 mm N/A
N/A 93000 N/A 12.5 in317.5 mm N/A 1.8125 in46.038 mm N/A
N/A 93000 N/A 12.5 in317.5 mm N/A 2 in50.8 mm N/A
N/A 93000 N/A 12.5989 in320.012 mm N/A 1.8503 in46.998 mm N/A
N/A 93000 N/A 13.4132 in340.695 mm N/A 2.1125 in53.658 mm N/A
N/A 935 N/A 8.375 in212.725 mm N/A 2.125 in53.975 mm N/A
N/A 9300 N/A 7 in177.8 mm N/A 1.375 in34.925 mm N/A
N/A 9300 N/A 6.75 in171.45 mm N/A 1.25 in31.75 mm N/A
N/A 935 N/A 8.2677 in210.000 mm N/A 2.125 in53.975 mm N/A
N/A 93500 N/A 12.5 in317.5 mm N/A 1.5625 in39.688 mm N/A
N/A 94000 N/A 11.375 in288.925 mm N/A 1.875 in47.625 mm N/A
N/A 94000 N/A 11.375 in288.925 mm N/A 1.875 in47.625 mm N/A
N/A 94000 N/A 11.75 in298.45 mm N/A 1.875 in47.625 mm N/A
N/A 940000 N/A 19.5 in495.3 mm N/A 2.125 in53.975 mm N/A
N/A 95000 N/A 9.0551 in230.000 mm N/A 1.9375 in49.213 mm N/A
N/A 95000 N/A 9.1250 in231.775 mm N/A 1.9375 in49.213 mm N/A
N/A 95000 N/A 9.25 in234.95 mm N/A 1.9375 in49.213 mm N/A
N/A 95000 N/A 9.25 in234.95 mm N/A 1.9375 in49.213 mm N/A
N/A 95000 N/A 9.25 in234.95 mm N/A 1.9375 in49.213 mm N/A
N/A 95000 N/A 9.2510 in234.975 mm N/A 1.9375 in49.213 mm N/A
926 - 950 of 1852 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »