CAD (0)
  • Cart is empty
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
101 - 125 of 1852 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Series

O.D. (D) (in)

O.D. (D) (mm)

Part Number

Series

O.D. (D)

C - Cup Width

CAD

N/A 14000 N/A 2.717 in69.012 mm N/A 0.625 in15.875 mm N/A
N/A 14000 N/A 2.717 in69.012 mm N/A 0.7250 in18.415 mm N/A
N/A 14000 N/A 2.8345 in71.996 mm N/A 0.5918 in15.032 mm N/A
N/A 14000 N/A 2.8380 in72.085 mm N/A 0.7250 in18.415 mm N/A
N/A 14000 N/A 2.8345 in71.996 mm N/A 0.7250 in18.415 mm N/A
N/A 14000 N/A 3.0625 in77.788 mm N/A 0.625 in15.875 mm N/A
N/A 14500 N/A 2.6875 in68.263 mm N/A 0.625 in15.875 mm N/A
N/A 15000 N/A 2.4375 in61.913 mm N/A 0.5625 in14.288 mm N/A
N/A 15000 N/A 2.4409 in61.999 mm N/A 0.625 in15.875 mm N/A
N/A 15000 N/A 2.4409 in61.999 mm N/A 0.625 in15.875 mm N/A
N/A 15000 N/A 2.4409 in61.999 mm N/A 0.5625 in14.288 mm N/A
N/A 15000 N/A 2.5 in63.5 mm N/A 0.625 in15.875 mm N/A
N/A 15000 N/A 2.5 in63.5 mm N/A 0.625 in15.875 mm N/A
N/A 15000 N/A 2.5 in63.5 mm N/A 0.5625 in14.288 mm N/A
N/A 15000 N/A 2.5 in63.5 mm N/A 0.625 in15.875 mm N/A
N/A 15000 N/A 2.5 in63.5 mm N/A 0.625 in15.875 mm N/A
N/A 155 N/A 2.0472 in51.999 mm N/A 0.5900 in14.986 mm N/A
N/A 1500 N/A 1.8025 in45.784 mm N/A 0.625 in15.875 mm N/A
N/A 153000 N/A 10 in254 mm N/A 2.25 in57.15 mm N/A
N/A 153000 N/A 10.1875 in258.763 mm N/A 2.25 in57.15 mm N/A
N/A 153000 N/A 10.25 in260.350 mm N/A 2.25 in57.15 mm N/A
N/A 154000 N/A 10.3150 in262.001 mm N/A 2.2835 in58.001 mm N/A
N/A 15500 N/A 2.25 in57.15 mm N/A 0.5313 in13.495 mm N/A
N/A 15500 N/A 2.25 in57.15 mm N/A 0.5313 in13.495 mm N/A
N/A 15500 N/A 2.3437 in59.530 mm N/A 0.5938 in15.083 mm N/A
101 - 125 of 1852 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »