CAD (0)
▾
Tapered Roller Bearings - Single Cups - Metric
Tapered Roller Bearings - Single Cups
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Part Number |
Series |
O.D. (D) |
C - Cup Width |
CAD |
|---|---|---|---|---|
| JM720210 | Series N/A M720200 | O.D. (D) N/A 155 mm6.1024 in | C - Cup Width N/A 28 mm1.1024 in |
CAD
N/A
|
| JP11010 | Series N/A JP11000 | O.D. (D) N/A 160 mm6.2992 in | C - Cup Width N/A 19.500 mm0.7677 in |
CAD
N/A
|
| JT10010 | Series N/A JT10000 | O.D. (D) N/A 160 mm6.2992 in | C - Cup Width N/A 34 mm1.3386 in |
CAD
N/A
|
| KJHM720210 | Series N/A HM720200 | O.D. (D) N/A 160 mm6.2992 in | C - Cup Width N/A 32 mm1.2598 in |
CAD
N/A
|
| Y30220M | Series N/A 30220M | O.D. (D) N/A 180 mm7.0866 in | C - Cup Width N/A 29 mm1.1417 in |
CAD
N/A
|
| Y32020X | Series N/A 32020X | O.D. (D) N/A 150 mm5.9055 in | C - Cup Width N/A 24 mm0.9449 in |
CAD
N/A
|
| Y32020XM | Series N/A 32020XM | O.D. (D) N/A 150 mm5.9055 in | C - Cup Width N/A 24 mm0.9449 in |
CAD
N/A
|
| Y32220 | Series N/A 32220 | O.D. (D) N/A 180 mm7.0866 in | C - Cup Width N/A 39 mm1.5354 in |
CAD
N/A
|
| Y32220CM | Series N/A 32220C | O.D. (D) N/A 180 mm7.0866 in | C - Cup Width N/A 39 mm1.5354 in |
CAD
N/A
|
| Y32220M | Series N/A 32220M | O.D. (D) N/A 180 mm7.0866 in | C - Cup Width N/A 39 mm1.5354 in |
CAD
N/A
|
| Y32320M | Series N/A 32320M | O.D. (D) N/A 215 mm8.4646 in | C - Cup Width N/A 60 mm2.3622 in |
CAD
N/A
|
| Y33020 | Series N/A 33020 | O.D. (D) N/A 150 mm5.9055 in | C - Cup Width N/A 32.5 mm1.2795 in |
CAD
N/A
|
| Y33020M | Series N/A 33020M | O.D. (D) N/A 150 mm5.9055 in | C - Cup Width N/A 32.5 mm1.2795 in |
CAD
N/A
|
| Y30221M | Series N/A 30221M | O.D. (D) N/A 190 mm7.4803 in | C - Cup Width N/A 30 mm1.1811 in |
CAD
N/A
|
| Y32021X | Series N/A 32021X | O.D. (D) N/A 160 mm6.2992 in | C - Cup Width N/A 26 mm1.0236 in |
CAD
N/A
|
| Y32021XM | Series N/A 32021XM | O.D. (D) N/A 160 mm6.2992 in | C - Cup Width N/A 26 mm1.0236 in |
CAD
N/A
|
| Y32021XSA | Series N/A 32021X | O.D. (D) N/A 160 mm6.2992 in | C - Cup Width N/A 26 mm1.0236 in |
CAD
N/A
|
| Y32221 | Series N/A 32221 | O.D. (D) N/A 190 mm7.4803 in | C - Cup Width N/A 43 mm1.6929 in |
CAD
N/A
|
| Y32221M | Series N/A 32221M | O.D. (D) N/A 190 mm7.4803 in | C - Cup Width N/A 43 mm1.6929 in |
CAD
N/A
|
| Y32321M | Series N/A 32321M | O.D. (D) N/A 225 mm8.8582 in | C - Cup Width N/A 63 mm2.4803 in |
CAD
N/A
|
| Y33021 | Series N/A 33021 | O.D. (D) N/A 160 mm6.2992 in | C - Cup Width N/A 34 mm1.3386 in |
CAD
N/A
|
| Y33021M | Series N/A 33021M | O.D. (D) N/A 160 mm6.2992 in | C - Cup Width N/A 34 mm1.3386 in |
CAD
N/A
|
| JF11010 | Series N/A JF11000 | O.D. (D) N/A 175 mm6.8898 in | C - Cup Width N/A 39 mm1.5354 in |
CAD
N/A
|
| JHM522610 | Series N/A HM522600 | O.D. (D) N/A 180 mm7.0866 in | C - Cup Width N/A 38 mm1.4961 in |
CAD
N/A
|
| JM822010 | Series N/A M822000 | O.D. (D) N/A 165 mm6.4961 in | C - Cup Width N/A 26.500 mm1.0433 in |
CAD
N/A
|