CAD (0)
▾
Tapered Roller Bearings - Single Cups - Metric
Tapered Roller Bearings - Single Cups
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Part Number |
Series |
O.D. (D) |
C - Cup Width |
CAD |
|---|---|---|---|---|
| JP16010 | Series N/A JP16000 | O.D. (D) N/A 220 mm8.6614 in | C - Cup Width N/A 23 mm0.9055 in |
CAD
N/A
|
| JHM133417 | Series N/A HM133400 | O.D. (D) N/A 255 mm10.0394 in | C - Cup Width N/A 52.388 mm2.0625 in |
CAD
N/A
|
| JM734410 | Series N/A M734400 | O.D. (D) N/A 240 mm9.4488 in | C - Cup Width N/A 37 mm1.4567 in |
CAD
N/A
|
| JM734410V | Series N/A M734400 | O.D. (D) N/A 240 mm9.4488 in | C - Cup Width N/A 37 mm1.4567 in |
CAD
N/A
|
| JM734411 | Series N/A M734400 | O.D. (D) N/A 241.000 mm9.4882 in | C - Cup Width N/A 42 mm1.6535 in |
CAD
N/A
|
| Y32032 | Series N/A 32032 | O.D. (D) N/A 240 mm9.4488 in | C - Cup Width N/A 38 mm1.4961 in |
CAD
N/A
|
| Y32032XM | Series N/A 32032XM | O.D. (D) N/A 240 mm9.4488 in | C - Cup Width N/A 38 mm1.4961 in |
CAD
N/A
|
| Y32232 | Series N/A 32232 | O.D. (D) N/A 290 mm11.4173 in | C - Cup Width N/A 67 mm2.6378 in |
CAD
N/A
|
| JHM534110 | Series N/A HM534100 | O.D. (D) N/A 230.000 mm9.0551 in | C - Cup Width N/A 31 mm1.2205 in |
CAD
N/A
|
| JP17010 | Series N/A JP17000 | O.D. (D) N/A 230.000 mm9.0551 in | C - Cup Width N/A 23 mm0.9055 in |
CAD
N/A
|
| KJP17010 | Series N/A JP17000 | O.D. (D) N/A 230.000 mm9.0551 in | C - Cup Width N/A 23 mm0.9055 in |
CAD
N/A
|
| KJP17010-SA | Series N/A JP17000 | O.D. (D) N/A 230.000 mm9.0551 in | C - Cup Width N/A 23 mm0.9055 in |
CAD
N/A
|
| Y30334 | Series N/A 30334 | O.D. (D) N/A 360 mm14.1732 in | C - Cup Width N/A 62 mm2.4409 in |
CAD
N/A
|
| Y32034XM | Series N/A 32034XM | O.D. (D) N/A 260 mm10.2362 in | C - Cup Width N/A 43 mm1.6929 in |
CAD
N/A
|
| Y32934M | Series N/A 32934M | O.D. (D) N/A 230.000 mm9.0551 in | C - Cup Width N/A 30 mm1.1811 in |
CAD
N/A
|
| JK150966 | Series N/A 87000 | O.D. (D) N/A 280 mm11.0236 in | C - Cup Width N/A 40 mm1.5748 in |
CAD
N/A
|
| JM736110 | Series N/A M736100 | O.D. (D) N/A 250 mm9.8425 in | C - Cup Width N/A 37 mm1.4567 in |
CAD
N/A
|
| JP18010 | Series N/A JP18000 | O.D. (D) N/A 240 mm9.4488 in | C - Cup Width N/A 23 mm0.9055 in |
CAD
N/A
|
| Y32036XM | Series N/A 32036XM | O.D. (D) N/A 280 mm11.0236 in | C - Cup Width N/A 48 mm1.8898 in |
CAD
N/A
|
| Y32936M | Series N/A 32936M | O.D. (D) N/A 250 mm9.8425 in | C - Cup Width N/A 34 mm1.3386 in |
CAD
N/A
|
| JM241511 | Series N/A M241500 | O.D. (D) N/A 290 mm11.4173 in | C - Cup Width N/A 46.736 mm1.84 in |
CAD
N/A
|
| JM738210 | Series N/A M738200 | O.D. (D) N/A 260 mm10.2362 in | C - Cup Width N/A 36.5 mm1.437 in |
CAD
N/A
|
| JM738210-SA | Series N/A M738200 | O.D. (D) N/A 260 mm10.2362 in | C - Cup Width N/A 36.5 mm1.437 in |
CAD
N/A
|
| Y32038XM | Series N/A 32038XM | O.D. (D) N/A 290 mm11.4173 in | C - Cup Width N/A 48 mm1.8898 in |
CAD
N/A
|
| JHM840410 | Series N/A HM840400 | O.D. (D) N/A 300 mm11.811 in | C - Cup Width N/A 51 mm2.0079 in |
CAD
N/A
|