CAD (0)
  • Cart is empty
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
476 - 483 of 483 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 
Clear Filter

Series

O.D. (D) (mm)

O.D. (D) (in)

Part Number

Series

O.D. (D)

C - Cup Width

CAD

N/A 32938 N/A 260 mm10.2362 in N/A 34 mm1.3386 in N/A
N/A 32948 N/A 320 mm12.5984 in N/A 39 mm1.5354 in N/A
N/A 32952 N/A 360 mm14.1732 in N/A 48 mm1.8898 in N/A
N/A 32960 N/A 420 mm16.5354 in N/A 57 mm2.2441 in N/A
N/A 33016 N/A 125 mm4.9213 in N/A 29.5 mm1.1614 in N/A
N/A 33030 N/A 225 mm8.8583 in N/A 46 mm1.811 in N/A
N/A 33122 N/A 180 mm7.0866 in N/A 43 mm1.6929 in N/A
N/A 33220 N/A 180 mm7.0866 in N/A 48 mm1.8898 in N/A
476 - 483 of 483 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20