CAD (0)
▾
Tapered Roller Bearings - Single Cups - Metric
Tapered Roller Bearings - Single Cups
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Part Number |
Series |
O.D. (D) |
C - Cup Width |
CAD |
|---|---|---|---|---|
| Y32309M | Series N/A 32309M | O.D. (D) N/A 100 mm3.937 in | C - Cup Width N/A 30 mm1.1811 in |
CAD
N/A
|
| JF4510 | Series N/A JF4500 | O.D. (D) N/A 95 mm3.7402 in | C - Cup Width N/A 30 mm1.1811 in |
CAD
N/A
|
| JLM603013-Z | Series N/A LM603000 | O.D. (D) N/A 78 mm3.0709 in | C - Cup Width N/A 15 mm0.5906 in |
CAD
N/A
|
| JT4510 | Series N/A JT4500 | O.D. (D) N/A 90 mm3.5433 in | C - Cup Width N/A 26 mm1.0236 in |
CAD
N/A
|
| JW4510 | Series N/A JW4500 | O.D. (D) N/A 95 mm3.7402 in | C - Cup Width N/A 20 mm0.7874 in |
CAD
N/A
|
| KJLM102914A | Series N/A LM102900 | O.D. (D) N/A 75 mm2.9528 in | C - Cup Width N/A 15.800 mm0.6220 in |
CAD
N/A
|
| KJLM603013-ZK | Series N/A LM603000 | O.D. (D) N/A 78 mm3.0709 in | C - Cup Width N/A 15 mm0.5906 in |
CAD
N/A
|
| Y30209M | Series N/A 30209M | O.D. (D) N/A 85 mm3.3465 in | C - Cup Width N/A 16 mm0.6299 in |
CAD
N/A
|
| Y30209UM | Series N/A 30209U | O.D. (D) N/A 85 mm3.3465 in | C - Cup Width N/A 16 mm0.6299 in |
CAD
N/A
|
| Y30309M | Series N/A 30309M | O.D. (D) N/A 100 mm3.937 in | C - Cup Width N/A 22 mm0.8661 in |
CAD
N/A
|
| Y31309M | Series N/A 31309M | O.D. (D) N/A 100 mm3.937 in | C - Cup Width N/A 18 mm0.7087 in |
CAD
N/A
|
| Y32009X | Series N/A 32009X | O.D. (D) N/A 75 mm2.9528 in | C - Cup Width N/A 15.500 mm0.6102 in |
CAD
N/A
|
| Y32009XCM | Series N/A 32009XC | O.D. (D) N/A 75 mm2.9528 in | C - Cup Width N/A 15.500 mm0.6102 in |
CAD
N/A
|
| Y32009XM | Series N/A 32009XM | O.D. (D) N/A 75 mm2.9528 in | C - Cup Width N/A 15.500 mm0.6102 in |
CAD
N/A
|
| Y32209 | Series N/A 32209 | O.D. (D) N/A 85 mm3.3465 in | C - Cup Width N/A 19 mm0.748 in |
CAD
N/A
|
| Y32209M | Series N/A 32209M | O.D. (D) N/A 85 mm3.3465 in | C - Cup Width N/A 19 mm0.748 in |
CAD
N/A
|
| Y32209UM | Series N/A 32209U | O.D. (D) N/A 85 mm3.3465 in | C - Cup Width N/A 19 mm0.748 in |
CAD
N/A
|
| Y32309 | Series N/A 32309 | O.D. (D) N/A 100 mm3.937 in | C - Cup Width N/A 30 mm1.1811 in |
CAD
N/A
|
| Y32309-BM | Series N/A 32309-B | O.D. (D) N/A 100 mm3.937 in | C - Cup Width N/A 30 mm1.1811 in |
CAD
N/A
|
| Y33109 | Series N/A 33109 | O.D. (D) N/A 80 mm3.1496 in | C - Cup Width N/A 20.500 mm0.8071 in |
CAD
N/A
|
| Y33209 | Series N/A 33209 | O.D. (D) N/A 85 mm3.3465 in | C - Cup Width N/A 25 mm0.9843 in |
CAD
N/A
|
| Y33212 | Series N/A 33212 | O.D. (D) N/A 110 mm4.3307 in | C - Cup Width N/A 29 mm1.1417 in |
CAD
N/A
|
| JLM104910 | Series N/A LM104900 | O.D. (D) N/A 82.000 mm3.2283 in | C - Cup Width N/A 17 mm0.6693 in |
CAD
N/A
|
| JLM104910-Z | Series N/A LM104900 | O.D. (D) N/A 82.000 mm3.2283 in | C - Cup Width N/A 17 mm0.6693 in |
CAD
N/A
|
| JLM104914 | Series N/A LM104900 | O.D. (D) N/A 88.000 mm3.4646 in | C - Cup Width N/A 17 mm0.6693 in |
CAD
N/A
|