CAD (0)
  • Cart is empty
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
176 - 200 of 483 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Series

O.D. (D) (mm)

O.D. (D) (in)

Part Number

Series

O.D. (D)

C - Cup Width

CAD

N/A 30212C N/A 130 mm5.1181 in N/A 19 mm0.748 in N/A
N/A HM513600 N/A 130 mm5.1181 in N/A 28 mm1.1024 in N/A
N/A 6300 N/A 140 mm5.5118 in N/A 44.45 mm1.75 in N/A
N/A JD6500 N/A 110 mm4.3307 in N/A 25 mm0.9843 in N/A
N/A H211700 N/A 120 mm4.7244 in N/A 32 mm1.2598 in N/A
N/A LM710900 N/A 105 mm4.1339 in N/A 18.500 mm0.7283 in N/A
N/A M511900 N/A 110 mm4.3307 in N/A 22.5 mm0.8858 in N/A
N/A JW6500 N/A 130 mm5.1181 in N/A 26 mm1.0236 in N/A
N/A 30213M N/A 120 mm4.7244 in N/A 20 mm0.7874 in N/A
N/A 30313 N/A 140 mm5.5118 in N/A 28 mm1.1024 in N/A
N/A 30313M N/A 140 mm5.5118 in N/A 28 mm1.1024 in N/A
N/A 31313M N/A 140 mm5.5118 in N/A 23 mm0.9055 in N/A
N/A 32013X N/A 100 mm3.937 in N/A 17.5 mm0.689 in N/A
N/A 32013XM N/A 100 mm3.937 in N/A 17.5 mm0.689 in N/A
N/A 32213 N/A 120 mm4.7244 in N/A 27 mm1.063 in N/A
N/A 32313M N/A 140 mm5.5118 in N/A 39 mm1.5354 in N/A
N/A 33013 N/A 100 mm3.937 in N/A 21 mm0.8268 in N/A
N/A 33013M N/A 100 mm3.937 in N/A 21 mm0.8268 in N/A
N/A 33013 N/A 100 mm3.937 in N/A 21 mm0.8268 in N/A
N/A 33113 N/A 110 mm4.3307 in N/A 26.500 mm1.0433 in N/A
N/A 33213 N/A 120 mm4.7244 in N/A 32 mm1.2598 in N/A
N/A 33213M N/A 120 mm4.7244 in N/A 32 mm1.2598 in N/A
N/A 32213 N/A 120 mm4.7244 in N/A 27 mm1.063 in N/A
N/A JF7000 N/A 130 mm5.1181 in N/A 35 mm1.378 in N/A
N/A H913800 N/A 150 mm5.9055 in N/A 25.4 mm1 in N/A
176 - 200 of 483 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »