CAD (0)
▾
Tapered Roller Bearings - Single Cups - Metric
Tapered Roller Bearings - Single Cups
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Part Number |
Series |
O.D. (D) |
C - Cup Width |
CAD |
|---|---|---|---|---|
| JLM813010 | Series N/A LM813000 | O.D. (D) N/A 110 mm4.3307 in | C - Cup Width N/A 20.500 mm0.8071 in |
CAD
N/A
|
| JM612910 | Series N/A M612900 | O.D. (D) N/A 115 mm4.5276 in | C - Cup Width N/A 23 mm0.9055 in |
CAD
N/A
|
| JM612910-SA | Series N/A M612900 | O.D. (D) N/A 115 mm4.5276 in | C - Cup Width N/A 23 mm0.9055 in |
CAD
N/A
|
| JM612910V | Series N/A M612900 | O.D. (D) N/A 115 mm4.5276 in | C - Cup Width N/A 23 mm0.9055 in |
CAD
N/A
|
| JN7010 | Series N/A JN7000 | O.D. (D) N/A 140 mm5.5118 in | C - Cup Width N/A 43 mm1.6929 in |
CAD
N/A
|
| JP7010 | Series N/A JP7000 | O.D. (D) N/A 110 mm4.3307 in | C - Cup Width N/A 15.500 mm0.6102 in |
CAD
N/A
|
| JW7010 | Series N/A JW7000 | O.D. (D) N/A 140 mm5.5118 in | C - Cup Width N/A 27 mm1.063 in |
CAD
N/A
|
| JW7010A | Series N/A JW7000 | O.D. (D) N/A 140 mm5.5118 in | C - Cup Width N/A 27 mm1.063 in |
CAD
N/A
|
| JW7010AX | Series N/A JW7000 | O.D. (D) N/A 140 mm5.5118 in | C - Cup Width N/A 27 mm1.063 in |
CAD
N/A
|
| JW7010P | Series N/A JW7000 | O.D. (D) N/A 140 mm5.5118 in | C - Cup Width N/A 27 mm1.063 in |
CAD
N/A
|
| JW7010-SA | Series N/A JW7000 | O.D. (D) N/A 140 mm5.5118 in | C - Cup Width N/A 27 mm1.063 in |
CAD
N/A
|
| Y30214 | Series N/A 30214 | O.D. (D) N/A 125 mm4.9213 in | C - Cup Width N/A 21 mm0.8268 in |
CAD
N/A
|
| Y30216 | Series N/A 30216 | O.D. (D) N/A 140 mm5.5118 in | C - Cup Width N/A 22 mm0.8661 in |
CAD
N/A
|
| Y30314 | Series N/A 30314 | O.D. (D) N/A 150 mm5.9055 in | C - Cup Width N/A 30 mm1.1811 in |
CAD
N/A
|
| Y30314M | Series N/A 30314M | O.D. (D) N/A 150 mm5.9055 in | C - Cup Width N/A 30 mm1.1811 in |
CAD
N/A
|
| Y31314M | Series N/A 31314M | O.D. (D) N/A 150 mm5.9055 in | C - Cup Width N/A 25 mm0.9843 in |
CAD
N/A
|
| Y32014X | Series N/A 32014X | O.D. (D) N/A 110 mm4.3307 in | C - Cup Width N/A 19 mm0.748 in |
CAD
N/A
|
| Y32014XM | Series N/A 32014XM | O.D. (D) N/A 110 mm4.3307 in | C - Cup Width N/A 19 mm0.748 in |
CAD
N/A
|
| Y32214 | Series N/A 32214 | O.D. (D) N/A 125 mm4.9213 in | C - Cup Width N/A 27 mm1.063 in |
CAD
N/A
|
| Y32214M | Series N/A 32214M | O.D. (D) N/A 125 mm4.9213 in | C - Cup Width N/A 27 mm1.063 in |
CAD
N/A
|
| Y32314CM | Series N/A 32314C | O.D. (D) N/A 150 mm5.9055 in | C - Cup Width N/A 42 mm1.6535 in |
CAD
N/A
|
| Y33014M | Series N/A 33014M | O.D. (D) N/A 110 mm4.3307 in | C - Cup Width N/A 25.50 mm1.0039 in |
CAD
N/A
|
| Y33114 | Series N/A 33114 | O.D. (D) N/A 120 mm4.7244 in | C - Cup Width N/A 29 mm1.1417 in |
CAD
N/A
|
| Y33114M | Series N/A 33114M | O.D. (D) N/A 120 mm4.7244 in | C - Cup Width N/A 29 mm1.1417 in |
CAD
N/A
|
| Y33214 | Series N/A 33214 | O.D. (D) N/A 125 mm4.9213 in | C - Cup Width N/A 32 mm1.2598 in |
CAD
N/A
|