CAD (0)
  • Cart is empty
Like the TS bearing design, the TSF design consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft. TSF bearings have flanged cups to facilitate axial location and accurately align seals in through-bored housings.
26 - 33 of 33 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Series

O.D. (D) (mm)

O.D. (D) (in)

Part Number

Series

O.D. (D)

Outer Ring Width (C)

CAD

N/A 32312CB N/A 130 mm5.1181 in N/A 37 mm1.4567 in N/A
N/A 33109 N/A 80 mm3.1496 in N/A 20.500 mm0.8071 in N/A
N/A 33212 N/A 110 mm4.3307 in N/A 29 mm1.1417 in N/A
N/A 31310 N/A 110 mm4.3307 in N/A 19 mm0.748 in N/A
N/A 30308 N/A 90 mm3.5433 in N/A 20 mm0.7874 in N/A
N/A 32215 N/A 130 mm5.1181 in N/A 27 mm1.063 in N/A
N/A 33210 N/A 95 mm3.7402 in N/A 27 mm1.063 in N/A
N/A 32215 N/A 130 mm5.1181 in N/A 27 mm1.063 in N/A
26 - 33 of 33 | Results Per Page | View | Unit of Measure
1 2