CAD (0)
  • Cart is empty
  • Comprised of two thrust tapered races, rollers, cage and an outside retainer which holds the components together during shipping and installation.
  • Off-apex roller arrangement.
  • These are light-duty thrust bearings which are used extensively in the steering pivot positions of automotive and other industrial applications.
  • Types TTSP, TTSPS and TTSPL are identical except for the cage construction.
1 - 25 of 36 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Bore (d) (in)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Steering Pivot Rating (lbf)

Steering Pivot Rating (N)

Part Number

Oil Holes in Retainer

Bore (d)

O.D. (D)

Width (T)

Steering Pivot Rating

CAD

N/A No N/A 0.635 in N/A 1.6250 in41.275 mm N/A 0.5 in12.7 mm N/A 2500 lbf11100 N N/A
N/A No N/A 0.76 in N/A 1.6250 in41.275 mm N/A 0.5 in12.7 mm N/A 2500 lbf11100 N N/A
N/A Yes N/A 0.76 in N/A 1.6250 in41.275 mm N/A 0.5 in12.7 mm N/A 2500 lbf11100 N N/A
N/A No N/A 0.76 in N/A 1.6250 in41.275 mm N/A 0.531 in13.487 mm N/A 2500 lbf11100 N N/A
N/A No N/A 0.76 in N/A 1.6250 in41.275 mm N/A 0.5 in12.7 mm N/A 2500 lbf11100 N N/A
N/A No N/A 0.885 in N/A 1.8906 in48.021 mm N/A 0.594 in15.088 mm N/A 3890 lbf17300 N N/A
N/A Yes N/A 0.885 in N/A 1.8906 in48.021 mm N/A 0.594 in15.088 mm N/A 3890 lbf17300 N N/A
N/A No N/A 0.938 in N/A 1.77 in44.958 mm N/A 0.531 in13.487 mm N/A 2690 lbf11950 N N/A
N/A No N/A 0.947 in N/A 1.77 in44.958 mm N/A 0.531 in13.487 mm N/A 2690 lbf11950 N N/A
N/A No N/A 0.947 in N/A 1.8906 in48.021 mm N/A 0.594 in15.088 mm N/A 3900 lbf17350 N N/A
N/A Yes N/A 0.947 in N/A 1.8906 in48.021 mm N/A 0.594 in15.088 mm N/A 3900 lbf17350 N N/A
N/A No N/A 1.01 in N/A 2 in50.8 mm N/A 0.625 in15.875 mm N/A 4200 lbf18600 N N/A
N/A Yes N/A 1.01 in N/A 2 in50.8 mm N/A 0.625 in15.875 mm N/A 4200 lbf18600 N N/A
N/A No N/A 1.072 in N/A 2 in50.8 mm N/A 0.625 in15.875 mm N/A 4200 lbf18600 N N/A
N/A No N/A 1.135 in N/A 2.094 in53.188 mm N/A 0.625 in15.875 mm N/A 4500 lbf20000 N N/A
N/A No N/A 1.135 in N/A 2.1875 in55.562 mm N/A 0.625 in15.875 mm N/A 4500 lbf20000 N N/A
N/A No N/A 1.135 in N/A 2.1875 in55.562 mm N/A 0.625 in15.875 mm N/A 4500 lbf20000 N N/A
N/A No N/A 1.135 in N/A 2.1875 in55.562 mm N/A 0.625 in15.875 mm N/A 4500 lbf20000 N N/A
N/A No N/A 1.1975 in N/A 2.1875 in55.562 mm N/A 0.625 in15.875 mm N/A 4500 lbf20000 N N/A
N/A No N/A 1.2093 in N/A 2.1875 in55.562 mm N/A 0.625 in15.875 mm N/A 4500 lbf20000 N N/A
N/A No N/A 1.2600 in N/A 2.1875 in55.562 mm N/A 0.625 in15.875 mm N/A 4500 lbf20000 N N/A
N/A Yes N/A 1.2600 in N/A 2.1875 in55.562 mm N/A 0.625 in15.875 mm N/A 4500 lbf20000 N N/A
N/A Yes N/A 1.2600 in N/A 2.1875 in55.562 mm N/A 0.625 in15.875 mm N/A 4500 lbf20000 N N/A
N/A No N/A 1.3787 in N/A 2.1875 in55.562 mm N/A 0.625 in15.875 mm N/A 3600 lbf16000 N N/A
N/A No N/A 1.385 in N/A 2.3125 in58.738 mm N/A 0.625 in15.875 mm N/A 4800 lbf21400 N N/A
1 - 25 of 36 | Results Per Page | View | Unit of Measure
1 2