CAD (0)
  • Cart is empty
1 - 25 of 45 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

C90 Dynamic Load Rating (lbf)

Max. Speed (rpm)

Housing Type

Part Number

Shaft Size

Shaft Size Type

C90 Dynamic Load Rating

Max. Speed

CAD

N/A 1.1875 in N/A Imperial N/A 3810 lbf N/A 4490 rpm N/A
N/A 1.25 in N/A Imperial N/A 3810 lbf N/A 4490 rpm N/A
N/A 1.375 in N/A Imperial N/A 6100 lbf N/A 3820 rpm N/A
N/A 1.4375 in N/A Imperial N/A 6100 lbf N/A 3820 rpm N/A
N/A 35 mm N/A Metric N/A 6100 lbf N/A 3820 rpm N/A
N/A 1.5 in N/A Imperial N/A 7860 lbf N/A 3320 rpm N/A
N/A 1.625 in N/A Imperial N/A 7860 lbf N/A 3320 rpm N/A
N/A 1.6875 in N/A Imperial N/A 7860 lbf N/A 3320 rpm N/A
N/A 40 mm N/A Metric N/A 7860 lbf N/A 3320 rpm N/A
N/A 1.75 in N/A Imperial N/A 10300 lbf N/A 3050 rpm N/A
N/A 1.875 in N/A Imperial N/A 10300 lbf N/A 3050 rpm N/A
N/A 1.9375 in N/A Imperial N/A 10300 lbf N/A 3050 rpm N/A
N/A 2 in N/A Imperial N/A 10300 lbf N/A 3050 rpm N/A
N/A 45 mm N/A Metric N/A 10300 lbf N/A 3050 rpm N/A
N/A 50 mm N/A Metric N/A 10300 lbf N/A 3050 rpm N/A
N/A 2.1875 in N/A Imperial N/A 10900 lbf N/A 2730 rpm N/A
N/A 55 mm N/A Metric N/A 10900 lbf N/A 2730 rpm N/A
N/A 2.25 in N/A Imperial N/A 11600 lbf N/A 2420 rpm N/A
N/A 2.4375 in N/A Imperial N/A 11600 lbf N/A 2420 rpm N/A
N/A 2.5 in N/A Imperial N/A 11600 lbf N/A 2420 rpm N/A
N/A 60 mm N/A Metric N/A 11600 lbf N/A 2420 rpm N/A
N/A 65 mm N/A Metric N/A 11600 lbf N/A 2420 rpm N/A
N/A 2.6875 in N/A Imperial N/A 12300 lbf N/A 2060 rpm N/A
N/A 2.75 in N/A Imperial N/A 12300 lbf N/A 2060 rpm N/A
N/A 2.9375 in N/A Imperial N/A 12300 lbf N/A 2060 rpm N/A
1 - 25 of 45 | Results Per Page | View | Unit of Measure
1 2