CAD (0)
▾
LC Type Collars with Screws (No Spider)
LC Type (Radially Removable Elastomer) Components
- The LC Type coupling consists of one standard L Type hub (without collar
attachment), one LC Type hub (provides collar attachment), one standard
snap wrap center and one collar with screws.
In addition to collar with screws, to make a full coupling, three additional components are needed: 1 standard L Type hub (without collar attachment), 1 LC Type hub (provides collar attachment, and 1 standard snap wrap center.
Part Number |
Description |
Inside Diameter |
Collar Material |
Height |
Depth |
Width |
Coupling Size |
|---|---|---|---|---|---|---|---|
| 68514445258 | Description N/A LC099/100-COLLAR-W/SCREWS | Inside Diameter N/A 2.540 in64.50 mm | Collar Material N/A 1018 Steel | Height N/A 3.080 in | Depth N/A 0.610 in | Width N/A 3.080 in | Coupling Size N/A LC099, LC100 |
| 68514447932 | Description N/A LC110-COLLAR-W/SCREWS | Inside Diameter N/A 3.110 in79.00 mm | Collar Material N/A 1018 Steel | Height N/A 3.110 in | Depth N/A 0.750 in | Width N/A 3.110 in | Coupling Size N/A LC110 |
| 68514447933 | Description N/A LC150-COLLAR-W/SCREWS | Inside Diameter N/A 3.750 in95.25 mm | Collar Material N/A 1018 Steel | Height N/A 3.750 in | Depth N/A 0.880 in | Width N/A 3.75 in | Coupling Size N/A LC150 |
| 68514447934 | Description N/A LC190-COLLAR-W/SCREWS | Inside Diameter N/A 5.010 in127.25 mm | Collar Material N/A 1018 Steel | Height N/A 5.010 in | Depth N/A 0.880 in | Width N/A 5.010 in | Coupling Size N/A LC190 |
| 68514447935 | Description N/A LC225-COLLAR-W/SCREWS | Inside Diameter N/A 5.610 in142.50 mm | Collar Material N/A 1018 Steel | Height N/A 5.610 in | Depth N/A 0.880 in | Width N/A 5.610 in | Coupling Size N/A LC225 |
| 68514448340 | Description N/A LC090/095-COLLAR-W/SCREWS | Inside Diameter N/A 2.540 in64.50 mm | Collar Material N/A 1018 Steel | Height N/A 2.540 in | Depth N/A 0.440 in | Width N/A 2.54 in | Coupling Size N/A LC090, LC 095 |