CAD (0)
  • Cart is empty
    The LC Type coupling consists of one standard L Type hub (without collar attachment), one LC Type hub (provides collar attachment), one standard snap wrap center and one collar with screws.

    In addition to 1 LC Hub, to make a full coupling, three additional components are needed: 1 standard L Type hub (found in L Type section), 1 standard snap wrap center, & 1 collar with screws.
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Bore Size (mm)

Coupling Size

Keyway Size

Part Number

Description 

Bore Size

Coupling Size

Keyway Size (W x D)

Length thru Bore

Hub Length

Outside Diameter

N/A LC090-HUB-12MMH7-NKW N/A 12.00 mm N/A LC090 N/A No Keyway N/A 0.810 in20.57 mm N/A 1.310 in33.27 mm N/A 2.11 in53.59 mm
N/A LC090-HUB-14MMH7-NKW N/A 14.00 mm N/A LC090 N/A No Keyway N/A 0.810 in20.57 mm N/A 1.310 in33.27 mm N/A 2.11 in53.59 mm
N/A LC095-HUB-14MMH7-NKW N/A 14.00 mm N/A LC095 N/A No Keyway N/A 1 in25.4 mm N/A 1.500 in38.10 mm N/A 2.11 in53.59 mm
N/A LC225-HUB-65MMH7-NKW N/A 65.00 mm N/A LC225 N/A No Keyway N/A 2.190 in55.63 mm N/A 3.190 in81.03 mm N/A 5.00 in127.00 mm
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1