CAD (0)
▾
Snap Wrap Flexible Spiders
SW Type (Radially Removable Elastomer) Components
SW Type
- A complete SW Type coupling is comprised of two standard L hubs (find under L Type components) & one snap wrap spider (this section) & snap ring (this section).
- A complete LC Type coupling is comprised of one standard L hub (find under L Type components), one LC Type hub (provides collar attachment), one standard snap wrap center, & one collar with screws. (The LC Type does not require a snap ring.)
Part Number |
Description |
Coupling |
Torque |
Dimension AA |
Dimension HH |
Dimension W |
Dimension B |
|---|---|---|---|---|---|---|---|
| 68514424669 | Description N/A SW090/095-SPIDER W/RING | Coupling N/A SW090, SW095 | Torque N/A 144 in·lb16.27 N·m | Dimension AA N/A 2.560 in65.02 mm | Dimension HH N/A 1.06 in26.92 mm | Dimension W N/A 0.44 in11.18 mm | Dimension B N/A 0.36 in9.14 mm |
| 68514411071 | Description N/A SW090/095-SNAP WRAP ONLY | Coupling N/A SW090, SW095 | Torque N/A 144 in·lb16.27 N·m | Dimension AA N/A 2.560 in65.02 mm | Dimension HH N/A 1.06 in26.92 mm | Dimension W N/A 0.44 in11.18 mm | Dimension B N/A 0.36 in9.14 mm |
| 68514424670 | Description N/A SW099/100-SPIDER W/RING | Coupling N/A SW099, SW100 | Torque N/A 318 in·lb35.93 N·m | Dimension AA N/A 3.08 in78.23 mm | Dimension HH N/A 1.37 in34.80 mm | Dimension W N/A 0.61 in15.49 mm | Dimension B N/A 0.43 in10.92 mm |
| 68514411495 | Description N/A SW099/100-SNAP WRAP ONLY | Coupling N/A SW099, SW100 | Torque N/A 318 in·lb35.93 N·m | Dimension AA N/A 3.08 in78.23 mm | Dimension HH N/A 1.37 in34.80 mm | Dimension W N/A 0.61 in15.49 mm | Dimension B N/A 0.43 in10.92 mm |
| 68514424671 | Description N/A SW110-SPIDER W/RING | Coupling N/A SW110 | Torque N/A 792.00 in·lb89.5 N·m | Dimension AA N/A 3.87 in98.30 mm | Dimension HH N/A 1.50 in38.10 mm | Dimension W N/A 0.75 in19.05 mm | Dimension B N/A 0.45 in11.43 mm |
| 68514411725 | Description N/A SW110-SNAP WRAP ONLY | Coupling N/A SW110 | Torque N/A 792.00 in·lb89.5 N·m | Dimension AA N/A 3.87 in98.30 mm | Dimension HH N/A 1.50 in38.10 mm | Dimension W N/A 0.75 in19.05 mm | Dimension B N/A 0.45 in11.43 mm |
| 68514424672 | Description N/A SW150-SNAP WRAP W/RING | Coupling N/A SW150 | Torque N/A 1240.00 in·lb140 N·m | Dimension AA N/A 4.560 in115.82 mm | Dimension HH N/A 1.75 in44.45 mm | Dimension W N/A 0.88 in22.35 mm | Dimension B N/A 0.59 in14.99 mm |
| 68514412002 | Description N/A SW150-SNAP WRAP ONLY | Coupling N/A SW150 | Torque N/A 1240.00 in·lb140 N·m | Dimension AA N/A 4.560 in115.82 mm | Dimension HH N/A 1.75 in44.45 mm | Dimension W N/A 0.88 in22.35 mm | Dimension B N/A 0.59 in14.99 mm |
| 68514424673 | Description N/A SW190-SPIDER W/RING | Coupling N/A SW190 | Torque N/A 1728.00 in·lb195 N·m | Dimension AA N/A 5.18 in131.57 mm | Dimension HH N/A 2.25 in57.15 mm | Dimension W N/A 0.88 in22.35 mm | Dimension B N/A 0.60 in15.24 mm |
| 68514412275 | Description N/A SW190-SNAP WRAP ONLY | Coupling N/A SW190 | Torque N/A 1728.00 in·lb195 N·m | Dimension AA N/A 5.18 in131.57 mm | Dimension HH N/A 2.25 in57.15 mm | Dimension W N/A 0.88 in22.35 mm | Dimension B N/A 0.60 in15.24 mm |
| 68514412413 | Description N/A LT225-SPIDER-URE | Coupling N/A LT225 | Torque N/A 3510.00 in·lb264 N·m | Dimension AA N/A 5.44 in138.18 mm | Dimension HH N/A 2.75 in69.85 mm | Dimension W N/A 0.88 in22.35 mm | Dimension B N/A 0.73 in18.54 mm |
| 68514426093 | Description N/A L225-SPIDER RING-URE | Coupling N/A L225 | Torque N/A 3510.00 in·lb264 N·m | Dimension AA N/A 5.44 in138.18 mm | Dimension HH N/A 2.75 in69.85 mm | Dimension W N/A 0.88 in22.35 mm | Dimension B N/A 0.60 in15.24 mm |
| 68514441170 | Description N/A SW099/100-SPIDER RING-URE | Coupling N/A SW099, SW100 | Torque N/A 477 in·lb53.9 N·m | Dimension AA N/A 78.23 mm | Dimension HH N/A 1.37 in34.80 mm | Dimension W N/A 0.61 in15.49 mm | Dimension B N/A 0.43 in10.92 mm |
| 68514441171 | Description N/A SW110-SPIDER RING-URE | Coupling N/A SW110 | Torque N/A 1188 in·lb89.5 N·m | Dimension AA N/A 3.87 in98.30 mm | Dimension HH N/A 1.50 in38.10 mm | Dimension W N/A 0.75 in19.05 mm | Dimension B N/A 0.45 in11.43 mm |