Cylindrical Roller Radial Bearings - Single Row ISO
Timken® Single Row Cylindrical Roller Bearings
Key Features
- Supports heavy radial loads
- Low friction roller design allows for high speed applications
- Separable components simplify mounting and removal
- Design has two ribs on the outer ring and one rib on the inner ring, making type NJ bearings well suited for use as semi-locating bearings
- Enhanced operational reliability
- Long service life
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Width (B) (in)
Width (B) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Grease (rpm)
Thermal Reference Speed - Oil (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Grease |
Thermal Reference Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|
| N312ETPC3 | Bore (d) N/A 60 mm | O.D. (D) N/A 130.000 mm5.1181 in | Width (B) N/A 1.2205 in31 mm | Static Radial Load Rating (C0) N/A 162100 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 153400 N | Thermal Reference Speed - Grease N/A 4500 rpm | Thermal Reference Speed - Oil N/A 5200 rpm |
CAD
N/A
|
| NJ312ETPC3 | Bore (d) N/A 60 mm | O.D. (D) N/A 130.000 mm5.1181 in | Width (B) N/A 1.2205 in31 mm | Static Radial Load Rating (C0) N/A 162100 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 153400 N | Thermal Reference Speed - Grease N/A 4500 rpm | Thermal Reference Speed - Oil N/A 5200 rpm |
CAD
N/A
|
| NU312ETPC3 | Bore (d) N/A 60 mm | O.D. (D) N/A 130.000 mm5.1181 in | Width (B) N/A 1.2205 in31 mm | Static Radial Load Rating (C0) N/A 162100 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 153400 N | Thermal Reference Speed - Grease N/A 4500 rpm | Thermal Reference Speed - Oil N/A 5200 rpm |
CAD
N/A
|
| NUP312ETPC3 | Bore (d) N/A 60 mm | O.D. (D) N/A 130.000 mm5.1181 in | Width (B) N/A 1.2205 in31 mm | Static Radial Load Rating (C0) N/A 162100 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 153400 N | Thermal Reference Speed - Grease N/A 4500 rpm | Thermal Reference Speed - Oil N/A 5200 rpm |
CAD
N/A
|
| NJ2312ETP | Bore (d) N/A 60 mm | O.D. (D) N/A 130.000 mm5.1181 in | Width (B) N/A 1.811 in46 mm | Static Radial Load Rating (C0) N/A 266700 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 225900 N | Thermal Reference Speed - Grease N/A 3700 rpm | Thermal Reference Speed - Oil N/A 4300 rpm |
CAD
N/A
|
| NU2312ETP | Bore (d) N/A 60 mm | O.D. (D) N/A 130.000 mm5.1181 in | Width (B) N/A 1.811 in46 mm | Static Radial Load Rating (C0) N/A 266700 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 225900 N | Thermal Reference Speed - Grease N/A 3700 rpm | Thermal Reference Speed - Oil N/A 4300 rpm |
CAD
N/A
|
| NUP2312ETP | Bore (d) N/A 60 mm | O.D. (D) N/A 130.000 mm5.1181 in | Width (B) N/A 1.811 in46 mm | Static Radial Load Rating (C0) N/A 266700 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 225900 N | Thermal Reference Speed - Grease N/A 3700 rpm | Thermal Reference Speed - Oil N/A 4300 rpm |
CAD
N/A
|
| NJ2312ETPC3 | Bore (d) N/A 60 mm | O.D. (D) N/A 130.000 mm5.1181 in | Width (B) N/A 1.811 in46 mm | Static Radial Load Rating (C0) N/A 266700 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 225900 N | Thermal Reference Speed - Grease N/A 3700 rpm | Thermal Reference Speed - Oil N/A 4300 rpm |
CAD
N/A
|
| NU2312ETPC3 | Bore (d) N/A 60 mm | O.D. (D) N/A 130.000 mm5.1181 in | Width (B) N/A 1.811 in46 mm | Static Radial Load Rating (C0) N/A 266700 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 225900 N | Thermal Reference Speed - Grease N/A 3700 rpm | Thermal Reference Speed - Oil N/A 4300 rpm |
CAD
N/A
|
| NUP2312ETPC3 | Bore (d) N/A 60 mm | O.D. (D) N/A 130.000 mm5.1181 in | Width (B) N/A 1.811 in46 mm | Static Radial Load Rating (C0) N/A 266700 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 225900 N | Thermal Reference Speed - Grease N/A 3700 rpm | Thermal Reference Speed - Oil N/A 4300 rpm |
CAD
N/A
|
| N213ETP | Bore (d) N/A 65 mm | O.D. (D) N/A 120.000 mm4.7244 in | Width (B) N/A 0.9055 in23 mm | Static Radial Load Rating (C0) N/A 122300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 110000 N | Thermal Reference Speed - Grease N/A 4200 rpm | Thermal Reference Speed - Oil N/A 5000 rpm |
CAD
N/A
|
| NJ213ETP | Bore (d) N/A 65 mm | O.D. (D) N/A 120.000 mm4.7244 in | Width (B) N/A 0.9055 in23 mm | Static Radial Load Rating (C0) N/A 122300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 110000 N | Thermal Reference Speed - Grease N/A 4200 rpm | Thermal Reference Speed - Oil N/A 5000 rpm |
CAD
N/A
|
| NU213ETP | Bore (d) N/A 65 mm | O.D. (D) N/A 120.000 mm4.7244 in | Width (B) N/A 0.9055 in23 mm | Static Radial Load Rating (C0) N/A 122300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 110000 N | Thermal Reference Speed - Grease N/A 4200 rpm | Thermal Reference Speed - Oil N/A 5000 rpm |
CAD
N/A
|
| NUP213ETP | Bore (d) N/A 65 mm | O.D. (D) N/A 120.000 mm4.7244 in | Width (B) N/A 0.9055 in23 mm | Static Radial Load Rating (C0) N/A 122300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 110000 N | Thermal Reference Speed - Grease N/A 4200 rpm | Thermal Reference Speed - Oil N/A 5000 rpm |
CAD
N/A
|
| N213ETPC3 | Bore (d) N/A 65 mm | O.D. (D) N/A 120.000 mm4.7244 in | Width (B) N/A 0.9055 in23 mm | Static Radial Load Rating (C0) N/A 122300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 110000 N | Thermal Reference Speed - Grease N/A 4200 rpm | Thermal Reference Speed - Oil N/A 5000 rpm |
CAD
N/A
|
| NJ213ETPC3 | Bore (d) N/A 65 mm | O.D. (D) N/A 120.000 mm4.7244 in | Width (B) N/A 0.9055 in23 mm | Static Radial Load Rating (C0) N/A 122300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 110000 N | Thermal Reference Speed - Grease N/A 4200 rpm | Thermal Reference Speed - Oil N/A 5000 rpm |
CAD
N/A
|
| NU213ETPC3 | Bore (d) N/A 65 mm | O.D. (D) N/A 120.000 mm4.7244 in | Width (B) N/A 0.9055 in23 mm | Static Radial Load Rating (C0) N/A 122300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 110000 N | Thermal Reference Speed - Grease N/A 4200 rpm | Thermal Reference Speed - Oil N/A 5000 rpm |
CAD
N/A
|
| NUP213ETPC3 | Bore (d) N/A 65 mm | O.D. (D) N/A 120.000 mm4.7244 in | Width (B) N/A 0.9055 in23 mm | Static Radial Load Rating (C0) N/A 122300 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 110000 N | Thermal Reference Speed - Grease N/A 4200 rpm | Thermal Reference Speed - Oil N/A 5000 rpm |
CAD
N/A
|
| NJ2213ETP | Bore (d) N/A 65 mm | O.D. (D) N/A 120.000 mm4.7244 in | Width (B) N/A 1.2205 in31 mm | Static Radial Load Rating (C0) N/A 184400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 151300 N | Thermal Reference Speed - Grease N/A 3600 rpm | Thermal Reference Speed - Oil N/A 4200 rpm |
CAD
N/A
|
| NU2213ETP | Bore (d) N/A 65 mm | O.D. (D) N/A 120.000 mm4.7244 in | Width (B) N/A 1.2205 in31 mm | Static Radial Load Rating (C0) N/A 184400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 151300 N | Thermal Reference Speed - Grease N/A 3600 rpm | Thermal Reference Speed - Oil N/A 4200 rpm |
CAD
N/A
|
| NUP2213ETP | Bore (d) N/A 65 mm | O.D. (D) N/A 120.000 mm4.7244 in | Width (B) N/A 1.2205 in31 mm | Static Radial Load Rating (C0) N/A 184400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 151300 N | Thermal Reference Speed - Grease N/A 3600 rpm | Thermal Reference Speed - Oil N/A 4200 rpm |
CAD
N/A
|
| NJ2213ETPC3 | Bore (d) N/A 65 mm | O.D. (D) N/A 120.000 mm4.7244 in | Width (B) N/A 1.2205 in31 mm | Static Radial Load Rating (C0) N/A 184400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 151300 N | Thermal Reference Speed - Grease N/A 3600 rpm | Thermal Reference Speed - Oil N/A 4200 rpm |
CAD
N/A
|
| NU2213ETPC3 | Bore (d) N/A 65 mm | O.D. (D) N/A 120.000 mm4.7244 in | Width (B) N/A 1.2205 in31 mm | Static Radial Load Rating (C0) N/A 184400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 151300 N | Thermal Reference Speed - Grease N/A 3600 rpm | Thermal Reference Speed - Oil N/A 4200 rpm |
CAD
N/A
|
| NUP2213ETPC3 | Bore (d) N/A 65 mm | O.D. (D) N/A 120.000 mm4.7244 in | Width (B) N/A 1.2205 in31 mm | Static Radial Load Rating (C0) N/A 184400 N | Dynamic Radial Load Rating - 1M Revs (C1) N/A 151300 N | Thermal Reference Speed - Grease N/A 3600 rpm | Thermal Reference Speed - Oil N/A 4200 rpm |
CAD
N/A
|
| NU313EJ | Bore (d) N/A 65 mm | O.D. (D) N/A 140.000 mm5.5118 in | Width (B) N/A 1.2992 in33 mm | Static Radial Load Rating (C0) N/A 204000 N45900 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 196000 N44100 lbf | Thermal Reference Speed - Grease N/A 4700 rpm | Thermal Reference Speed - Oil N/A 5400 rpm |
CAD
N/A
|