Timken® Double-Row Non-Adjustable Industrial Tapered Roller Bearing (TNA)
Timken® Double Row Tapered Roller Bearing
Timken double-row non-adjustable (TNA) bearings feature extended inner race narrow faces that eliminate the need for a separate inner race spacer. This innovative design reduces assembly time and complexity, making it ideal for high-performance machinery. Supplied with an in-built clearance to give a standard setting range, these bearings provide a solution for many fixed or floating bearing applications in sectors such as manufacturing, mining, construction equipment, and power transmission systems.
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
T - Bearing Width across Cones (in)
T - Bearing Width across Cones (mm)
C1 - Dynamic Radial Rating (1 million revolutions) (lbf)
C1 - Dynamic Radial Rating (1 million revolutions) (N)
Part Number |
Bore (d) |
O.D. (D) |
T - Bearing Width across Cones |
Outer Ring Width (C) |
C1 - Dynamic Radial Rating (1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|
| NA05075 / 05185D | Bore (d) N/A 0.7500 in19.050 mm | O.D. (D) N/A 1.8504 in47.000 mm | T - Bearing Width across Cones N/A 1.25 in31.75 mm | Outer Ring Width (C) N/A 0.9926 in25.212 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10500 lbf46500 N |
CAD
N/A
|
| NA17098 / 17245D | Bore (d) N/A 0.9835 in24.981 mm | O.D. (D) N/A 2.4409 in61.999 mm | T - Bearing Width across Cones N/A 1.5625 in39.688 mm | Outer Ring Width (C) N/A 1.4275 in36.259 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 16900 lbf75300 N |
CAD
N/A
|
| NA41125 / 41294D | Bore (d) N/A 1.1250 in28.575 mm | O.D. (D) N/A 2-15/16 in74.613 mm | T - Bearing Width across Cones N/A 2.1876 in55.565 mm | Outer Ring Width (C) N/A 1.625 in41.275 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 27300 lbf121000 N |
CAD
N/A
|
| NA26118 / 26284D | Bore (d) N/A 1.1806 in29.987 mm | O.D. (D) N/A 2.8336 in71.973 mm | T - Bearing Width across Cones N/A 1.6835 in42.76 mm | Outer Ring Width (C) N/A 1.4375 in36.513 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 23000 lbf102000 N |
CAD
N/A
|
| NA08125 / 08231D | Bore (d) N/A 1.2500 in31.750 mm | O.D. (D) N/A 2.3125 in58.738 mm | T - Bearing Width across Cones N/A 1.2812 in32.542 mm | Outer Ring Width (C) N/A 0.9688 in24.608 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12400 lbf55200 N |
CAD
N/A
|
| NA43131 / 43319D | Bore (d) N/A 1.3125 in33.338 mm | O.D. (D) N/A 3.1875 in80.963 mm | T - Bearing Width across Cones N/A 2.1875 in55.562 mm | Outer Ring Width (C) N/A 1.5625 in39.688 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 30400 lbf135000 N |
CAD
N/A
|
| NA14138 / 14276D | Bore (d) N/A 1.3750 in34.925 mm | O.D. (D) N/A 2.717 in69.012 mm | T - Bearing Width across Cones N/A 1.8126 in46.04 mm | Outer Ring Width (C) N/A 1.5 in38.1 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 21400 lbf95100 N |
CAD
N/A
|
| NA28138 / 28318D | Bore (d) N/A 1.3770 in34.976 mm | O.D. (D) N/A 3.1510 in80.035 mm | T - Bearing Width across Cones N/A 1.8126 in46.04 mm | Outer Ring Width (C) N/A 1.375 in34.925 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 24800 lbf111000 N |
CAD
N/A
|
| NA44143 / 44363D | Bore (d) N/A 1.4375 in36.513 mm | O.D. (D) N/A 3.6250 in92.075 mm | T - Bearing Width across Cones N/A 2.1875 in55.562 mm | Outer Ring Width (C) N/A 1.5625 in39.688 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 32900 lbf147000 N |
CAD
N/A
|
| NA13687 / 13621D | Bore (d) N/A 1.5 in38.1 mm | O.D. (D) N/A 2.717 in69.012 mm | T - Bearing Width across Cones N/A 1.8124 in46.035 mm | Outer Ring Width (C) N/A 1.5 in38.1 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22200 lbf98700 N |
CAD
N/A
|
| NA44156 / 44348D | Bore (d) N/A 1.5625 in39.688 mm | O.D. (D) N/A 3.4843 in88.501 mm | T - Bearing Width across Cones N/A 2.1875 in55.562 mm | Outer Ring Width (C) N/A 1.5625 in39.688 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 32900 lbf147000 N |
CAD
N/A
|
| NA44156 / 44363D | Bore (d) N/A 1.5625 in39.688 mm | O.D. (D) N/A 3.6250 in92.075 mm | T - Bearing Width across Cones N/A 2.1875 in55.562 mm | Outer Ring Width (C) N/A 1.5625 in39.688 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 32900 lbf147000 N |
CAD
N/A
|
| NA357 / 353D | Bore (d) N/A 1.5748 in40 mm | O.D. (D) N/A 3.548 in90.119 mm | T - Bearing Width across Cones N/A 2 in50.8 mm | Outer Ring Width (C) N/A 1.7500 in44.450 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 32000 lbf142000 N |
CAD
N/A
|
| NA44163 / 44363D | Bore (d) N/A 1.6250 in41.275 mm | O.D. (D) N/A 3.6250 in92.075 mm | T - Bearing Width across Cones N/A 2.1875 in55.562 mm | Outer Ring Width (C) N/A 1.5625 in39.688 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 39100 lbf174000 N |
CAD
N/A
|
| NA22171 / 22325D | Bore (d) N/A 1.7188 in43.658 mm | O.D. (D) N/A 3.2500 in82.550 mm | T - Bearing Width across Cones N/A 1.75 in44.45 mm | Outer Ring Width (C) N/A 1.375 in34.925 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 30300 lbf135000 N |
CAD
N/A
|
| NA18685 / 18620D | Bore (d) N/A 1.7500 in44.450 mm | O.D. (D) N/A 3.1250 in79.375 mm | T - Bearing Width across Cones N/A 1.6249 in41.272 mm | Outer Ring Width (C) N/A 1.3125 in33.338 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 20400 lbf90600 N |
CAD
N/A
|
| NA438 / 432D | Bore (d) N/A 1.7500 in44.450 mm | O.D. (D) N/A 3.7500 in95.250 mm | T - Bearing Width across Cones N/A 2.4376 in61.915 mm | Outer Ring Width (C) N/A 2 in50.8 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 49700 lbf221000 N |
CAD
N/A
|
| NA53176 / 53376D | Bore (d) N/A 1.7500 in44.450 mm | O.D. (D) N/A 3.7500 in95.250 mm | T - Bearing Width across Cones N/A 2.5626 in65.090 mm | Outer Ring Width (C) N/A 1.7500 in44.450 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 39200 lbf174000 N |
CAD
N/A
|
| NA53176 / 53390D | Bore (d) N/A 1.7500 in44.450 mm | O.D. (D) N/A 3.8750 in98.425 mm | T - Bearing Width across Cones N/A 2.5626 in65.090 mm | Outer Ring Width (C) N/A 1.7500 in44.450 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 39200 lbf174000 N |
CAD
N/A
|
| NA366 / 363D | Bore (d) N/A 1.9685 in50 mm | O.D. (D) N/A 3.5433 in90.000 mm | T - Bearing Width across Cones N/A 1.9689 in50.01 mm | Outer Ring Width (C) N/A 1.6563 in42.07 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 39900 lbf177000 N |
CAD
N/A
|
| NA3780 / 3729D | Bore (d) N/A 2 in50.8 mm | O.D. (D) N/A 3.6718 in93.264 mm | T - Bearing Width across Cones N/A 2.5625 in65.088 mm | Outer Ring Width (C) N/A 2.0625 in52.388 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 47800 lbf213000 N |
CAD
N/A
|
| NA455 / 452D | Bore (d) N/A 2 in50.8 mm | O.D. (D) N/A 4.25 in107.95 mm | T - Bearing Width across Cones N/A 2.5626 in65.090 mm | Outer Ring Width (C) N/A 2.1250 in53.975 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 53100 lbf236000 N |
CAD
N/A
|
| NA55200 / 55444D | Bore (d) N/A 2 in50.8 mm | O.D. (D) N/A 4.4375 in112.713 mm | T - Bearing Width across Cones N/A 2.5625 in65.088 mm | Outer Ring Width (C) N/A 1.8125 in46.038 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 41600 lbf185000 N |
CAD
N/A
|
| NA539 / 533D | Bore (d) N/A 2.1250 in53.975 mm | O.D. (D) N/A 4.3750 in111.125 mm | T - Bearing Width across Cones N/A 3.125 in79.375 mm | Outer Ring Width (C) N/A 2.5 in63.5 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 67400 lbf300000 N |
CAD
N/A
|
| NA66212 / 66462D | Bore (d) N/A 2.1250 in53.975 mm | O.D. (D) N/A 4.6250 in117.475 mm | T - Bearing Width across Cones N/A 2.875 in73.025 mm | Outer Ring Width (C) N/A 2.1250 in53.975 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 58300 lbf259000 N |
CAD
N/A
|