Timken® Double-Row Non-Adjustable Industrial Tapered Roller Bearing (TNA)
Timken® Double Row Tapered Roller Bearing
Timken double-row non-adjustable (TNA) bearings feature extended inner race narrow faces that eliminate the need for a separate inner race spacer. This innovative design reduces assembly time and complexity, making it ideal for high-performance machinery. Supplied with an in-built clearance to give a standard setting range, these bearings provide a solution for many fixed or floating bearing applications in sectors such as manufacturing, mining, construction equipment, and power transmission systems.
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
T - Bearing Width across Cones (in)
T - Bearing Width across Cones (mm)
C1 - Dynamic Radial Rating (1 million revolutions) (lbf)
C1 - Dynamic Radial Rating (1 million revolutions) (N)
Part Number |
Bore (d) |
O.D. (D) |
T - Bearing Width across Cones |
Outer Ring Width (C) |
C1 - Dynamic Radial Rating (1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|
| HM252349NA / HM252315CD | Bore (d) N/A 10.2500 in260.350 mm | O.D. (D) N/A 16.997 in431.724 mm | T - Bearing Width across Cones N/A 6.8125 in173.038 mm | Outer Ring Width (C) N/A 5.0625 in128.588 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 605000 lbf2690000 N |
CAD
N/A
|
| HM252348NA / HM252315CD | Bore (d) N/A 10.2500 in260.350 mm | O.D. (D) N/A 16.997 in431.724 mm | T - Bearing Width across Cones N/A 6.8125 in173.038 mm | Outer Ring Width (C) N/A 5.0625 in128.588 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 587000 lbf2610000 N |
CAD
N/A
|
| NA329116 / 329173CD | Bore (d) N/A 11.8420 in300.787 mm | O.D. (D) N/A 17.246 in438.048 mm | T - Bearing Width across Cones N/A 6.3750 in161.925 mm | Outer Ring Width (C) N/A 4.875 in123.825 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 422000 lbf1880000 N |
CAD
N/A
|
| NA329115 / 329173CD | Bore (d) N/A 11.8420 in300.787 mm | O.D. (D) N/A 17.246 in438.048 mm | T - Bearing Width across Cones N/A 6.3750 in161.925 mm | Outer Ring Width (C) N/A 4.875 in123.825 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 432000 lbf1920000 N |
CAD
N/A
|
| NA329116 / 329176D | Bore (d) N/A 11.8420 in300.787 mm | O.D. (D) N/A 17.5 in444.5 mm | T - Bearing Width across Cones N/A 6.3750 in161.925 mm | Outer Ring Width (C) N/A 6.375 in161.925 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 422000 lbf1880000 N |
CAD
N/A
|
| NA329120 / 329173CD | Bore (d) N/A 12 in304.8 mm | O.D. (D) N/A 17.246 in438.048 mm | T - Bearing Width across Cones N/A 6.3750 in161.925 mm | Outer Ring Width (C) N/A 4.875 in123.825 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 422000 lbf1880000 N |
CAD
N/A
|
| NA329121 / 329173CD | Bore (d) N/A 12 in304.8 mm | O.D. (D) N/A 17.246 in438.048 mm | T - Bearing Width across Cones N/A 6.3750 in161.925 mm | Outer Ring Width (C) N/A 4.875 in123.825 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 432000 lbf1920000 N |
CAD
N/A
|
| NA231400 / 232026D | Bore (d) N/A 14 in355.6 mm | O.D. (D) N/A 20.2500 in514.350 mm | T - Bearing Width across Cones N/A 5.75 in146.05 mm | Outer Ring Width (C) N/A 4.25 in107.95 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 412000 lbf1830000 N |
CAD
N/A
|
| NA285160 / 285228D | Bore (d) N/A 16.0000 in406.400 mm | O.D. (D) N/A 22.625 in574.675 mm | T - Bearing Width across Cones N/A 6.1875 in157.162 mm | Outer Ring Width (C) N/A 4.1875 in106.363 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 434000 lbf1930000 N |
CAD
N/A
|
| NA26118SW / 26284D | Bore (d) N/A 1.1806 in29.987 mm | O.D. (D) N/A 2.8336 in71.973 mm | T - Bearing Width across Cones N/A 1.6835 in42.76 mm | Outer Ring Width (C) N/A 1.4375 in36.513 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 27300 lbf121000 N |
CAD
N/A
|
| NA438SW / 432D | Bore (d) N/A 1.7500 in44.450 mm | O.D. (D) N/A 3.7500 in95.250 mm | T - Bearing Width across Cones N/A 2.4376 in61.915 mm | Outer Ring Width (C) N/A 2 in50.8 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 49700 lbf221000 N |
CAD
N/A
|
| NA3780SW / 3729D | Bore (d) N/A 2 in50.8 mm | O.D. (D) N/A 3.6718 in93.264 mm | T - Bearing Width across Cones N/A 2.5625 in65.088 mm | Outer Ring Width (C) N/A 2.0625 in52.388 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 47800 lbf213000 N |
CAD
N/A
|
| NA455SW / 452D | Bore (d) N/A 2 in50.8 mm | O.D. (D) N/A 4.25 in107.95 mm | T - Bearing Width across Cones N/A 2.5626 in65.090 mm | Outer Ring Width (C) N/A 2.1250 in53.975 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 53100 lbf236000 N |
CAD
N/A
|
| NA558SW / 552D | Bore (d) N/A 2.3750 in60.325 mm | O.D. (D) N/A 4.8750 in123.825 mm | T - Bearing Width across Cones N/A 3.125 in79.375 mm | Outer Ring Width (C) N/A 2.5 in63.5 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 74700 lbf332000 N |
CAD
N/A
|
| NA643SW / 632D | Bore (d) N/A 2 3/4 in69.850 mm | O.D. (D) N/A 5.3750 in136.525 mm | T - Bearing Width across Cones N/A 3.75 in95.25 mm | Outer Ring Width (C) N/A 3 in76.2 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 91200 lbf406000 N |
CAD
N/A
|
| NA484SW / 472D | Bore (d) N/A 2.7559 in70 mm | O.D. (D) N/A 4.7244 in120.000 mm | T - Bearing Width across Cones N/A 2.5626 in65.090 mm | Outer Ring Width (C) N/A 2.1250 in53.975 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 56100 lbf250000 N |
CAD
N/A
|
| NA495SW / 493D | Bore (d) N/A 3 in76.2 mm | O.D. (D) N/A 5.3750 in136.525 mm | T - Bearing Width across Cones N/A 2.75 in69.85 mm | Outer Ring Width (C) N/A 2.1250 in53.975 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 60500 lbf269000 N |
CAD
N/A
|
| NA659SW / 654D | Bore (d) N/A 3 in76.2 mm | O.D. (D) N/A 6.0000 in152.400 mm | T - Bearing Width across Cones N/A 3.75 in95.25 mm | Outer Ring Width (C) N/A 3 in76.2 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 96700 lbf430000 N |
CAD
N/A
|
| NA497SW / 493D | Bore (d) N/A 3.3750 in85.725 mm | O.D. (D) N/A 5.3750 in136.525 mm | T - Bearing Width across Cones N/A 2.875 in73.025 mm | Outer Ring Width (C) N/A 2.1250 in53.975 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 57100 lbf254000 N |
CAD
N/A
|
| NA593SW / 592D | Bore (d) N/A 3 1/2 in88.900 mm | O.D. (D) N/A 6.0000 in152.400 mm | T - Bearing Width across Cones N/A 3.25 in82.55 mm | Outer Ring Width (C) N/A 2.5 in63.5 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 84600 lbf376000 N |
CAD
N/A
|
| NA759SW / 752D | Bore (d) N/A 3 1/2 in88.900 mm | O.D. (D) N/A 6.3750 in161.925 mm | T - Bearing Width across Cones N/A 4.125 in104.775 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 128000 lbf570000 N |
CAD
N/A
|
| NA776SW / 773D | Bore (d) N/A 3 3/4 in95.250 mm | O.D. (D) N/A 7.0866 in180 mm | T - Bearing Width across Cones N/A 4.125 in104.775 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 135000 lbf603000 N |
CAD
N/A
|
| NA776SW / 774D | Bore (d) N/A 3 3/4 in95.250 mm | O.D. (D) N/A 7.1250 in180.975 mm | T - Bearing Width across Cones N/A 4.125 in104.775 mm | Outer Ring Width (C) N/A 3.375 in85.725 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 135000 lbf603000 N |
CAD
N/A
|
| NA691SW / 672D | Bore (d) N/A 4 in101.600 mm | O.D. (D) N/A 6.6250 in168.275 mm | T - Bearing Width across Cones N/A 3.625 in92.075 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 104000 lbf461000 N |
CAD
N/A
|
| L163149NW / L163110CD | Bore (d) N/A 14 in355.6 mm | O.D. (D) N/A 17.5 in444.5 mm | T - Bearing Width across Cones N/A 5.375 in136.525 mm | Outer Ring Width (C) N/A 4.375 in111.125 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 287000 lbf1280000 N |
CAD
N/A
|