Timken® Double-Row Non-Adjustable Industrial Tapered Roller Bearing (TNA)
Timken® Double Row Tapered Roller Bearing
Timken double-row non-adjustable (TNA) bearings feature extended inner race narrow faces that eliminate the need for a separate inner race spacer. This innovative design reduces assembly time and complexity, making it ideal for high-performance machinery. Supplied with an in-built clearance to give a standard setting range, these bearings provide a solution for many fixed or floating bearing applications in sectors such as manufacturing, mining, construction equipment, and power transmission systems.
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
T - Bearing Width across Cones (in)
T - Bearing Width across Cones (mm)
C1 - Dynamic Radial Rating (1 million revolutions) (lbf)
C1 - Dynamic Radial Rating (1 million revolutions) (N)
Part Number |
Bore (d) |
O.D. (D) |
T - Bearing Width across Cones |
Outer Ring Width (C) |
C1 - Dynamic Radial Rating (1 million revolutions) |
CAD |
|---|---|---|---|---|---|---|
| NA15118SW / 15251D | Bore (d) N/A 1.1811 in30 mm | O.D. (D) N/A 2.5000 in63.500 mm | T - Bearing Width across Cones N/A 1.9981 in50.752 mm | Outer Ring Width (C) N/A 1.4375 in36.513 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 19800 lbf88000 N |
CAD
N/A
|
| NA15117SW / 15251D | Bore (d) N/A 1.1813 in30.005 mm | O.D. (D) N/A 2.5000 in63.500 mm | T - Bearing Width across Cones N/A 2 in50.8 mm | Outer Ring Width (C) N/A 1.4375 in36.513 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 19800 lbf88000 N |
CAD
N/A
|
| NA435SW / 432D | Bore (d) N/A 1.7500 in44.450 mm | O.D. (D) N/A 3.7500 in95.250 mm | T - Bearing Width across Cones N/A 2.8126 in71.44 mm | Outer Ring Width (C) N/A 2 in50.8 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 49700 lbf221000 N |
CAD
N/A
|
| NA456SW / 452D | Bore (d) N/A 2 in50.8 mm | O.D. (D) N/A 4.25 in107.95 mm | T - Bearing Width across Cones N/A 2.9376 in74.615 mm | Outer Ring Width (C) N/A 2.1250 in53.975 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 53100 lbf236000 N |
CAD
N/A
|
| NA483SW / 472D | Bore (d) N/A 2.7559 in70 mm | O.D. (D) N/A 4.7244 in120.000 mm | T - Bearing Width across Cones N/A 2.9376 in74.615 mm | Outer Ring Width (C) N/A 2.1250 in53.975 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 56100 lbf250000 N |
CAD
N/A
|
| NA580SW / 572D | Bore (d) N/A 3 1/4 in82.550 mm | O.D. (D) N/A 5.5115 in139.992 mm | T - Bearing Width across Cones N/A 3.625 in92.075 mm | Outer Ring Width (C) N/A 2.625 in66.675 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 80900 lbf360000 N |
CAD
N/A
|
| NA56393SW / 56649D | Bore (d) N/A 3.9360 in99.975 mm | O.D. (D) N/A 6.4951 in164.976 mm | T - Bearing Width across Cones N/A 3.5000 in88.900 mm | Outer Ring Width (C) N/A 2.5 in63.5 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 88600 lbf394000 N |
CAD
N/A
|
| NA56425SW / 56650D | Bore (d) N/A 4.25 in107.95 mm | O.D. (D) N/A 6.5 in165.1 mm | T - Bearing Width across Cones N/A 3.5000 in88.900 mm | Outer Ring Width (C) N/A 2.5 in63.5 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 88600 lbf394000 N |
CAD
N/A
|
| NA64432SW / 64708D | Bore (d) N/A 4.3297 in109.975 mm | O.D. (D) N/A 7.0856 in179.974 mm | T - Bearing Width across Cones N/A 4 in101.6 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 99600 lbf443000 N |
CAD
N/A
|
| NA48290SW / 48220D | Bore (d) N/A 5 in127 mm | O.D. (D) N/A 7.1875 in182.563 mm | T - Bearing Width across Cones N/A 3.6874 in93.660 mm | Outer Ring Width (C) N/A 2.875 in73.025 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 105000 lbf466000 N |
CAD
N/A
|
| NA48685SW / 48620D | Bore (d) N/A 5.625 in142.875 mm | O.D. (D) N/A 7.875 in200.025 mm | T - Bearing Width across Cones N/A 3.6876 in93.665 mm | Outer Ring Width (C) N/A 2.875 in73.025 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 112000 lbf499000 N |
CAD
N/A
|
| NA48990SW / 48920D | Bore (d) N/A 6.0000 in152.400 mm | O.D. (D) N/A 8.3125 in211.138 mm | T - Bearing Width across Cones N/A 3.625 in92.075 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 114000 lbf508000 N |
CAD
N/A
|
| NA46790SW / 46720CD | Bore (d) N/A 6.5 in165.1 mm | O.D. (D) N/A 8.875 in225.425 mm | T - Bearing Width across Cones N/A 3.75 in95.25 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 119000 lbf528000 N |
CAD
N/A
|
| NA87700SW / 87112D | Bore (d) N/A 7.0000 in177.800 mm | O.D. (D) N/A 11.1250 in282.575 mm | T - Bearing Width across Cones N/A 4.25 in107.95 mm | Outer Ring Width (C) N/A 3.125 in79.375 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 199000 lbf886000 N |
CAD
N/A
|
| LM637349NW / LM637310D | Bore (d) N/A 7.25 in184.15 mm | O.D. (D) N/A 9.5625 in242.888 mm | T - Bearing Width across Cones N/A 3.75 in95.25 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 122000 lbf541000 N |
CAD
N/A
|
| NA67885SW / 67820CD | Bore (d) N/A 7.5 in190.5 mm | O.D. (D) N/A 10.5 in266.7 mm | T - Bearing Width across Cones N/A 4.3125 in109.538 mm | Outer Ring Width (C) N/A 3.3125 in84.138 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 163000 lbf725000 N |
CAD
N/A
|
| LM241149NW / LM241110D | Bore (d) N/A 8 in203.2 mm | O.D. (D) N/A 10.875 in276.225 mm | T - Bearing Width across Cones N/A 3.75 in95.25 mm | Outer Ring Width (C) N/A 2.875 in73.025 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 172000 lbf764000 N |
CAD
N/A
|
| LM446349NW / LM446310D | Bore (d) N/A 9.25 in234.95 mm | O.D. (D) N/A 12.25 in311.15 mm | T - Bearing Width across Cones N/A 4 in101.6 mm | Outer Ring Width (C) N/A 2.875 in73.025 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 173000 lbf768000 N |
CAD
N/A
|
| LM249747NW / LM249710CD | Bore (d) N/A 9.999 in253.975 mm | O.D. (D) N/A 13.6875 in347.663 mm | T - Bearing Width across Cones N/A 4 in101.6 mm | Outer Ring Width (C) N/A 2.75 in69.85 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 240000 lbf1070000 N |
CAD
N/A
|
| NA221027SW / 221576CD | Bore (d) N/A 10.2500 in260.350 mm | O.D. (D) N/A 15.75 in400.05 mm | T - Bearing Width across Cones N/A 5.75 in146.05 mm | Outer Ring Width (C) N/A 4.25 in107.95 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 324000 lbf1440000 N |
CAD
N/A
|
| LM251649NW / LM251610D | Bore (d) N/A 10.5 in266.7 mm | O.D. (D) N/A 13.875 in352.425 mm | T - Bearing Width across Cones N/A 4.25 in107.95 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 221000 lbf985000 N |
CAD
N/A
|
| L357049NW / L357010CD | Bore (d) N/A 12 in304.8 mm | O.D. (D) N/A 15.5 in393.7 mm | T - Bearing Width across Cones N/A 4.25 in107.95 mm | Outer Ring Width (C) N/A 3.25 in82.55 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 229000 lbf1020000 N |
CAD
N/A
|