
Cone Part Number |
N/A X30222M |
Cup Part Number |
N/A Y30222M |
Bore (d) |
N/A 110 mm4.3307 in |
O.D. (D) |
N/A 200 mm7.874 in |
Width (T) |
N/A 41.000 mm1.6142 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 374000 N84000 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 96900 N21800 lbf |
| e Factor 3 | N/A 0.42 |
| K Factor 4 | N/A 1.39 |
Series |
N/A 30222M |
| Y Factor 5 | N/A 1.43 |
Inner Ring Width (B) |
N/A 38.000 mm1.4961 in |
Outer Ring Width (C) |
N/A 32.000 mm1.2598 in |
| Effective Center Location6 | N/A -1.5 mm-0.06 in |
| Max Shaft Fillet Radius7 | N/A 3.050 mm0.12 in |
| Max Housing Fillet Radius8 | N/A 2.54 mm0.1 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 126 mm4.96 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 130 mm5.12 in |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 187.96 mm7.40 in |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 181.10 mm7.13 in |
Cage Location Relative to Backface (Aa) |
N/A 3.3 mm0.13 in |
Cage Location Relative to Frontface (Ab) |
N/A 6.6 mm0.26 in |
Weight |
N/A 5.2 Kg11.5 lb |