
Cone Part Number |
N/A X30240 |
Cup Part Number |
N/A Y30240 |
Bore (d) |
N/A 200 mm7.874 in |
O.D. (D) |
N/A 360 mm14.1732 in |
Width (T) |
N/A 64.000 mm2.5197 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 891000 N200000 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 231000 N51900 lbf |
| e Factor 3 | N/A 0.44 |
| K Factor 4 | N/A 1.34 |
Series |
N/A 30240 |
| Y Factor 5 | N/A 1.38 |
Inner Ring Width (B) |
N/A 58.000 mm2.2835 in |
Outer Ring Width (C) |
N/A 48 mm1.8898 in |
| Effective Center Location6 | N/A 7.9 mm0.31 in |
| Max Shaft Fillet Radius7 | N/A 5.080 mm0.2 in |
| Max Housing Fillet Radius8 | N/A 0.00 mm0.000 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 227 mm8.94 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 231 mm9.09 in |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 337.06 mm13.27 in |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 331.00 mm13.03 in |
Cage Location Relative to Backface (Aa) |
N/A 4.6 mm0.18 in |
Cage Location Relative to Frontface (Ab) |
N/A 9.7 mm0.38 in |
Weight |
N/A 25.67 Kg56.6 lb |