
Cone Part Number |
N/A X31313M |
Cup Part Number |
N/A Y31313M |
Bore (d) |
N/A 65.000 mm2.5591 in |
O.D. (D) |
N/A 140.000 mm5.5118 in |
Width (T) |
N/A 36 mm1.4173 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 212000 N47800 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 55100 N12400 lbf |
| e Factor 3 | N/A 0.83 |
| K Factor 4 | N/A 0.71 |
Series |
N/A 31313M |
| Y Factor 5 | N/A 0.73 |
Inner Ring Width (B) |
N/A 33.000 mm1.2992 in |
Outer Ring Width (C) |
N/A 23.000 mm0.9055 in |
| Effective Center Location6 | N/A 8.1 mm0.32 in |
| Max Shaft Fillet Radius7 | N/A 3.050 mm0.12 in |
| Max Housing Fillet Radius8 | N/A 2.54 mm0.1 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 80 mm3.15 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 96 mm3.78 in |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 133.10 mm5.24 in |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 119.89 mm4.72 in |
Cage Location Relative to Backface (Aa) |
N/A 5.3 mm0.21 in |
Cage Location Relative to Frontface (Ab) |
N/A 5.3 mm0.21 in |
Weight |
N/A 2.40 Kg5.3 lb |