
Cone Part Number |
N/A X32014XM |
Cup Part Number |
N/A Y32014XM |
Bore (d) |
N/A 70 mm2.7559 in |
O.D. (D) |
N/A 110.000 mm4.3307 in |
Width (T) |
N/A 25.000 mm0.9843 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 133000 N29900 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 34500 N7760 lbf |
| e Factor 3 | N/A 0.43 |
| K Factor 4 | N/A 1.34 |
Series |
N/A 32014X |
| Y Factor 5 | N/A 1.38 |
Inner Ring Width (B) |
N/A 25.000 mm0.9843 in |
Outer Ring Width (C) |
N/A 19.000 mm0.7480 in |
| Effective Center Location6 | N/A -1 mm-0.04 in |
| Max Shaft Fillet Radius7 | N/A 1.520 mm0.06 in |
| Max Housing Fillet Radius8 | N/A 1.52 mm0.06 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 76 mm2.99 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 78 mm3.07 in |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 105.40 mm4.15 in |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 100.08 mm3.94 in |
Cage Location Relative to Backface (Aa) |
N/A 1.8 mm0.07 in |
Cage Location Relative to Frontface (Ab) |
N/A 2.5 mm0.1 in |
Weight |
N/A 0.9 Kg1.9 lb |