
Cone Part Number |
N/A X32019X |
Cup Part Number |
N/A Y32019X |
Bore (d) |
N/A 95 mm3.7402 in |
O.D. (D) |
N/A 145.000 mm5.7087 in |
Width (T) |
N/A 32.000 mm1.2598 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 220000 N49500 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 57100 N12800 lbf |
| e Factor 3 | N/A 0.44 |
| K Factor 4 | N/A 1.32 |
Series |
N/A 32019X |
| Y Factor 5 | N/A 1.36 |
Inner Ring Width (B) |
N/A 32.000 mm1.2598 in |
Outer Ring Width (C) |
N/A 24.000 mm0.9449 in |
| Effective Center Location6 | N/A -0.5 mm-0.02 in |
| Max Shaft Fillet Radius7 | N/A 2.030 mm0.080 in |
| Max Housing Fillet Radius8 | N/A 1.52 mm0.06 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 103 mm4.06 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 107 mm4.21 in |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 139.95 mm5.51 in |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 132.08 mm5.20 in |
Cage Location Relative to Backface (Aa) |
N/A 2.5 mm0.1 in |
Cage Location Relative to Frontface (Ab) |
N/A 3 mm0.12 in |
Weight |
N/A 1.8 Kg3.9 lb |