
Cone Part Number |
N/A X32044XM |
Cup Part Number |
N/A Y32044XM |
Bore (d) |
N/A 220 mm8.6614 in |
O.D. (D) |
N/A 340 mm13.3858 in |
Width (T) |
N/A 76.000 mm2.9921 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 994000 N223000 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 258000 N57900 lbf |
| e Factor 3 | N/A 0.43 |
| K Factor 4 | N/A 1.36 |
Series |
N/A 32044X |
| Y Factor 5 | N/A 1.39 |
Inner Ring Width (B) |
N/A 76 mm2.9921 in |
Outer Ring Width (C) |
N/A 57 mm2.2441 in |
| Effective Center Location6 | N/A -3.3 mm-0.13 in |
| Max Shaft Fillet Radius7 | N/A 4.060 mm0.16 in |
| Max Housing Fillet Radius8 | N/A 3.05 mm0.12 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 241 mm9.49 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 248 mm9.76 in |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 326.14 mm12.84 in |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 311.91 mm12.28 in |
Cage Location Relative to Backface (Aa) |
N/A 9.1 mm0.36 in |
Cage Location Relative to Frontface (Ab) |
N/A 5.3 mm0.21 in |
Weight |
N/A 23.97 Kg52.9 lb |