
Cone Part Number |
N/A X32060X |
Cup Part Number |
N/A Y32060X |
Bore (d) |
N/A 300 mm11.811 in |
O.D. (D) |
N/A 460 mm18.1102 in |
Width (T) |
N/A 100.000 mm3.937 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 1730000 N389000 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 449000 N101000 lbf |
| e Factor 3 | N/A 0.43 |
| K Factor 4 | N/A 1.34 |
Series |
N/A 32060X |
| Y Factor 5 | N/A 1.38 |
Inner Ring Width (B) |
N/A 100 mm3.937 in |
Outer Ring Width (C) |
N/A 74 mm2.9134 in |
| Effective Center Location6 | N/A -1.8 mm-0.07 in |
| Max Shaft Fillet Radius7 | N/A 5 mm0.2 in |
| Max Housing Fillet Radius8 | N/A 4 mm0.16 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 323 mm12.72 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 336 mm13.23 in |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 439 mm17.28 in |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 423 mm16.65 in |
Cage Location Relative to Backface (Aa) |
N/A 11.7 mm0.46 in |
Cage Location Relative to Frontface (Ab) |
N/A 6.9 mm0.27 in |
Weight |
N/A 56.32 Kg124.2 lb |