
Cone Part Number |
N/A X32213 |
Cup Part Number |
N/A Y32213 |
Bore (d) |
N/A 65.000 mm2.5591 in |
O.D. (D) |
N/A 120.000 mm4.7244 in |
Width (T) |
N/A 32.750 mm1.2894 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 174000 N39100 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 45100 N10100 lbf |
| e Factor 3 | N/A 0.4 |
| K Factor 4 | N/A 1.44 |
Series |
N/A 32213 |
| Y Factor 5 | N/A 1.48 |
Inner Ring Width (B) |
N/A 31.000 mm1.2205 in |
Outer Ring Width (C) |
N/A 27 mm1.063 in |
| Effective Center Location6 | N/A -5.6 mm-0.22 in |
| Max Shaft Fillet Radius7 | N/A 2.030 mm0.080 in |
| Max Housing Fillet Radius8 | N/A 1.52 mm0.06 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 73 mm2.87 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 77 mm3.03 in |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 115.06 mm4.53 in |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 107.95 mm4.25 in |
Cage Location Relative to Backface (Aa) |
N/A 3 mm0.12 in |
Cage Location Relative to Frontface (Ab) |
N/A 4.1 mm0.16 in |
Weight |
N/A 1.5 Kg3.3 lb |