
Cone Part Number |
N/A X32312M |
Cup Part Number |
N/A Y32312M |
Bore (d) |
N/A 60.000 mm2.3622 in |
O.D. (D) |
N/A 130.000 mm5.1181 in |
Width (T) |
N/A 48.500 mm1.9094 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 264000 N59400 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 68500 N15400 lbf |
| e Factor 3 | N/A 0.35 |
| K Factor 4 | N/A 1.69 |
Series |
N/A 32312 |
| Y Factor 5 | N/A 1.74 |
Inner Ring Width (B) |
N/A 46.000 mm1.8110 in |
Outer Ring Width (C) |
N/A 37.000 mm1.4567 in |
| Effective Center Location6 | N/A -16.5 mm-0.65 in |
| Max Shaft Fillet Radius7 | N/A 3.050 mm0.12 in |
| Max Housing Fillet Radius8 | N/A 2.54 mm0.1 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 72 mm2.83 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 78 mm3.07 in |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 121.90 mm4.80 in |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 113.03 mm4.45 in |
Cage Location Relative to Backface (Aa) |
N/A 6.3 mm0.25 in |
Cage Location Relative to Frontface (Ab) |
N/A 4.3 mm0.17 in |
Weight |
N/A 2.9 Kg6.4 lb |