
Cone Part Number |
N/A X32952M |
Cup Part Number |
N/A Y32952M |
Bore (d) |
N/A 260 mm10.2362 in |
O.D. (D) |
N/A 360 mm14.1732 in |
Width (T) |
N/A 63.500 mm2.5000 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 829000 N186000 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 215000 N48300 lbf |
| e Factor 3 | N/A 0.41 |
| K Factor 4 | N/A 1.44 |
Series |
N/A 32952 |
| Y Factor 5 | N/A 1.48 |
Inner Ring Width (B) |
N/A 63.5 mm2.5 in |
Outer Ring Width (C) |
N/A 48 mm1.8898 in |
| Effective Center Location6 | N/A 6.1 mm0.24 in |
| Max Shaft Fillet Radius7 | N/A 3 mm0.12 in |
| Max Housing Fillet Radius8 | N/A 2.5 mm0.1 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 275 mm10.83 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 280 mm11.02 in |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 347.5 mm13.68 in |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 337 mm13.27 in |
Cage Location Relative to Backface (Aa) |
N/A 6.1 mm0.24 in |
Cage Location Relative to Frontface (Ab) |
N/A 4.6 mm0.18 in |
Weight |
N/A 18.6 Kg41 lb |