
Cone Part Number |
N/A X33020M |
Cup Part Number |
N/A Y33020M |
Bore (d) |
N/A 100 mm3.937 in |
O.D. (D) |
N/A 150 mm5.9055 in |
Width (T) |
N/A 39.000 mm1.5354 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 251000 N56300 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 65000 N14600 lbf |
| e Factor 3 | N/A 0.29 |
| K Factor 4 | N/A 2.03 |
Series |
N/A 33020 |
| Y Factor 5 | N/A 2.09 |
Inner Ring Width (B) |
N/A 39 mm1.5354 in |
Outer Ring Width (C) |
N/A 32.500 mm1.2795 in |
| Effective Center Location6 | N/A -9.4 mm-0.37 in |
| Max Shaft Fillet Radius7 | N/A 2.030 mm0.080 in |
| Max Housing Fillet Radius8 | N/A 1.52 mm0.06 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 107 mm4.21 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 111 mm4.37 in |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 145.03 mm5.71 in |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 138.94 mm5.47 in |
Cage Location Relative to Backface (Aa) |
N/A 1.3 mm0.05 in |
Cage Location Relative to Frontface (Ab) |
N/A 3 mm0.12 in |
Weight |
N/A 2.40 Kg5.2 lb |