
Cone Part Number |
N/A JHM840449 |
Cup Part Number |
N/A JHM840410 |
Bore (d) |
N/A 200 mm7.874 in |
O.D. (D) |
N/A 300 mm11.811 in |
Width (T) |
N/A 65.000 mm2.5591 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 695000 N156000 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 180000 N40500 lbf |
| e Factor 3 | N/A 0.52 |
| K Factor 4 | N/A 1.12 |
Series |
N/A HM840400 |
| Y Factor 5 | N/A 1.15 |
Inner Ring Width (B) |
N/A 62 mm2.4409 in |
Outer Ring Width (C) |
N/A 51.000 mm2.0079 in |
| Effective Center Location6 | N/A 8.1 mm0.32 in |
| Max Shaft Fillet Radius7 | N/A 3.560 mm0.14 in |
| Max Housing Fillet Radius8 | N/A 2.54 mm0.1 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 215 mm8.46 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 226 mm8.9 in |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 290.07 mm11.42 in |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 273.05 mm10.75 in |
Cage Location Relative to Backface (Aa) |
N/A 3.8 mm0.15 in |
Cage Location Relative to Frontface (Ab) |
N/A 7.1 mm0.28 in |
Weight |
N/A 15.300 Kg33.80 lb |