
Cone Part Number |
N/A JM716649 |
Cup Part Number |
N/A JM716610 |
Bore (d) |
N/A 85 mm3.3465 in |
O.D. (D) |
N/A 130.000 mm5.1181 in |
Width (T) |
N/A 30.000 mm1.1811 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 161000 N36300 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 41800 N9400 lbf |
| e Factor 3 | N/A 0.44 |
| K Factor 4 | N/A 1.31 |
Series |
N/A M716600 |
| Y Factor 5 | N/A 1.35 |
Inner Ring Width (B) |
N/A 29.000 mm1.1417 in |
Outer Ring Width (C) |
N/A 24.000 mm0.9449 in |
| Effective Center Location6 | N/A -0.3 mm-0.01 in |
| Max Shaft Fillet Radius7 | N/A 3.050 mm0.12 in |
| Max Housing Fillet Radius8 | N/A 2.54 mm0.1 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 92 mm3.62 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 98 mm3.86 in |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 125.00 mm4.96 in |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 117.09 mm4.61 in |
Cage Location Relative to Backface (Aa) |
N/A 1.8 mm0.07 in |
Cage Location Relative to Frontface (Ab) |
N/A 3 mm0.12 in |
Weight |
N/A 1.4 Kg3 lb |