Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Unit of Measure

Key Dimensions

Cone Part Number

N/A JM822049

Cup Part Number

N/A JM822010

Bore (d)

N/A 110 mm4.3307 in

O.D. (D)

N/A 165.000 mm6.4961 in

Width (T)

N/A 35.000 mm1.3780 in
Dynamic Radial Load Rating - 1M Revs (C1) 1 N/A 227000 N51100 lbf
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 58900 N13200 lbf
e Factor 3 N/A 0.5
K Factor 4 N/A 1.18

Series

N/A M822000
Y Factor 5 N/A 1.21

Other Dimensions

Inner Ring Width (B)

N/A 35.000 mm1.3780 in

Outer Ring Width (C)

N/A 26.500 mm1.0433 in
Effective Center Location6 N/A 3 mm0.12 in
Max Shaft Fillet Radius7 N/A 3.050 mm0.12 in
Max Housing Fillet Radius8 N/A 2.54 mm0.1 in

Shaft Backing Shoulder Diameter - Frontface (da)

N/A 119 mm4.69 in

Shaft Backing Shoulder Diameter - Backface (db)

N/A 125 mm4.92 in

Housing Backing Shoulder Diameter - Frontface (Da)

N/A 160.00 mm6.30 in

Housing Backing Shoulder Diameter - Backface (Db)

N/A 149.10 mm5.87 in

Cage Location Relative to Backface (Aa)

N/A 2.5 mm0.1 in

Cage Location Relative to Frontface (Ab) 

N/A 2.5 mm0.1 in

Weight

N/A 2.40 Kg5.4 lb

Ratings

Dynamic Axial Rating - 90M Revs (Ca90)9 N/A 50100 N11300 lbf

Static Radial Load Rating (C0)

N/A 356000 N80100 lbf

Factors

G1 Factor

N/A 192

G2 Factor

N/A 45.8
Geometry Factor (Cg)10 N/A 0.159
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 Negative value indicates effective center inside cone backface.
  • 7 These maximum fillet radii will be cleared by the bearing corners.
  • 8 These maximum fillet radii will be cleared by the bearing corners.
  • 9 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 10 Geometry constant for Lubrication Life Adjustment Factor a3l.