
Cone Part Number |
N/A JP7049 |
Cup Part Number |
N/A JP7010 |
Bore (d) |
N/A 70 mm2.7559 in |
O.D. (D) |
N/A 110.000 mm4.3307 in |
Width (T) |
N/A 21.000 mm0.8268 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 91600 N20600 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 23700 N5340 lbf |
| e Factor 3 | N/A 0.46 |
| K Factor 4 | N/A 1.27 |
Series |
N/A JP7000 |
| Y Factor 5 | N/A 1.3 |
Inner Ring Width (B) |
N/A 20.000 mm0.7874 in |
Outer Ring Width (C) |
N/A 15.500 mm0.6102 in |
| Effective Center Location6 | N/A 2.5 mm0.1 in |
| Max Shaft Fillet Radius7 | N/A 2.030 mm0.080 in |
| Max Housing Fillet Radius8 | N/A 2.03 mm0.08 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 76 mm2.99 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 80 mm3.15 in |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 105.90 mm4.17 in |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 101.09 mm3.98 in |
Cage Location Relative to Backface (Aa) |
N/A 0.8 mm0.03 in |
Cage Location Relative to Frontface (Ab) |
N/A 3.6 mm0.14 in |
Weight |
N/A 0.7 Kg1.5 lb |