
Cone Part Number |
N/A XAB-33212 |
Cup Part Number |
N/A Y33212 |
Bore (d) |
N/A 60.000 mm2.3622 in |
O.D. (D) |
N/A 110.000 mm4.3307 in |
Width (T) |
N/A 38.000 mm1.4961 in |
| Dynamic Radial Load Rating - 1M Revs (C1) 1 | N/A 234000 N52700 lbf |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 60700 N13700 lbf |
| e Factor 3 | N/A 0.4 |
| K Factor 4 | N/A 1.44 |
Series |
N/A 33212 |
| Y Factor 5 | N/A 1.48 |
Inner Ring Width (B) |
N/A 38.000 mm1.4961 in |
Outer Ring Width (C) |
N/A 29.000 mm1.1417 in |
| Effective Center Location6 | N/A -9.9 mm-0.39 in |
| Max Shaft Fillet Radius7 | N/A 5.080 mm0.2 in |
| Max Housing Fillet Radius8 | N/A 1.52 mm0.06 in |
Shaft Backing Shoulder Diameter - Frontface (da) |
N/A 68 mm2.68 in |
Shaft Backing Shoulder Diameter - Backface (db) |
N/A 83 mm3.27 in |
Housing Backing Shoulder Diameter - Frontface (Da) |
N/A 105.40 mm4.15 in |
Housing Backing Shoulder Diameter - Backface (Db) |
N/A 98.04 mm3.86 in |
Cage Location Relative to Backface (Aa) |
N/A 3.3 mm0.13 in |
Cage Location Relative to Frontface (Ab) |
N/A 3.3 mm0.13 in |
Weight |
N/A 1.5 Kg3.4 lb |